Hardware Rework Guide for MIMXRT1180 and Murata M.2 Module

This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP MIMXRT1180 board and the Murata’s 1XK, 1ZM, 2EL or 2LL solution - direct M.2 connection to Embedded Artists EAR00385 (1XK), EAR00364 (1ZM), Rev-A1 (2EL) or EAR00500 (2LL) M.2 modules.

The hardware rework consists of two parts:

  • HCI UART rework

  • PCM interface rework

Hardware rework

  • HCI UART rework:

    • Remove: R124,R126

    • Mount R696, R697

    • Connect J57 [2-3], J76 [2-3]

  • PCM interface rework

    • Mount R699

    • Disconnect J78 J79

    • Connect J80 J81