Hardware Rework Guide for MIMXRT595-EVK and AW-CM358MA
This section is a brief hardware rework guidance of the Ethermind Bluetooth stack on the NXP i.MX MIMXRT595-EVK board and AW-CM358MA. The AW-CM358MA user guide is available here. The hardware rework has one part:
Debug console serial rework
Hardware rework
Debug console serial rework:
Connect J39 with external power.
JP4 1-2
J27 1 - TX of USB to serial converter
J27 2 - RX of USB to serial converter
Parent topic:Hardware Rework Guide for MIMXRT595-EVK and AW-CM358MA