Hardware Rework Guide for Low Power Feature on MIMXRT595-EVK and Murata 2EL M.2 Module
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL for low power feature on the NXP i.MX MIMXRT595-EVK board and the Murata’s 2EL - direct M.2 connection to Embedded Artists’ Rev-A1 (2EL) M.2 modules.
The hardware rework has three parts:
Debug console serial rework
Host wake-up controller pin rework (H2C)
Controller wake-up host pin rework (C2H)
Hardware rework
Debug console serial rework
For details, refer Hardware Rework Guide for MIMXRT595-EVK and Murata M.2 Module.
Host wake-up controller pin rework:
For details, refer Hardware Rework Guide for Low Power Feature on MIMXRT595-EVK and Murata 1XK M.2 Module.
Controller wake-up host pin rework:
Remove resistors R709 on MIMXRT595-EVK,
Solder 0K ohm resistor on R33 of Murata 2EL M.2 Module
Solder 10K ohm resistor on the Murata 2EL M.2 Module between TP1 and TP20.
Parent topic:Hardware Rework Guide for Low Power Feature on MIMXRT595-EVK and Murata 2EL M.2 Module