Hardware requirements#
Mini/micro USB cable
EVK-MIMXRT1064 board
Personal Computer
RK043FN02H-CT or RK043FN66HS-CT6 LCD board (RK043FN02H-CT and RK043FN66HS-CT6 are compatible)
Board settings#
Connect the RK043FN02H-CT or RK043FN66HS-CT6 to board.
Prepare the Demo#
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
When the demo runs successfully, the log would be seen on the OpenSDA terminal like:
PXP Rotate example start...