![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | MCG_PLL_DISABLE 0U |
| #define | OSC_CAP0P 0U |
| #define | OSC_ER_CLK_DISABLE 0U |
| #define | SIM_OSC32KSEL_LPO_CLK 3U |
| #define | SIM_PLLFLLSEL_MCGFLLCLK_CLK 0U |
| #define | SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U |
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const mcg_config_t | mcgConfig_BOARD_BootClockRUN |
| MCG set for BOARD_BootClockRUN configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockRUN |
| SIM module set for BOARD_BootClockRUN configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockRUN |
| OSC set for BOARD_BootClockRUN configuration. More... | |
| const mcg_config_t | mcgConfig_BOARD_BootClockVLPR |
| MCG set for BOARD_BootClockVLPR configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockVLPR |
| SIM module set for BOARD_BootClockVLPR configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockVLPR |
| OSC set for BOARD_BootClockVLPR configuration. More... | |
| #define MCG_PLL_DISABLE 0U |
MCGPLLCLK disabled
Definition at line 79 of file clock_config.c.
| #define OSC_CAP0P 0U |
Oscillator 0pF capacitor load
Definition at line 80 of file clock_config.c.
| #define OSC_ER_CLK_DISABLE 0U |
Disable external reference clock
Definition at line 81 of file clock_config.c.
| #define SIM_OSC32KSEL_LPO_CLK 3U |
OSC32KSEL select: LPO clock
Definition at line 82 of file clock_config.c.
| #define SIM_PLLFLLSEL_MCGFLLCLK_CLK 0U |
PLLFLL select: MCGFLLCLK clock
Definition at line 83 of file clock_config.c.
| #define SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U |
PLLFLL select: MCGPLLCLK clock
Definition at line 84 of file clock_config.c.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 187 of file clock_config.c.
References oscConfig_BOARD_BootClockRUN.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 280 of file clock_config.c.
References BOARD_BOOTCLOCKVLPR_CORE_CLOCK, mcgConfig_BOARD_BootClockVLPR, simConfig_BOARD_BootClockVLPR, SMC, and SystemCoreClock.
| const mcg_config_t mcgConfig_BOARD_BootClockRUN |
MCG set for BOARD_BootClockRUN configuration.
Definition at line 151 of file clock_config.c.
| const mcg_config_t mcgConfig_BOARD_BootClockVLPR |
MCG set for BOARD_BootClockVLPR configuration.
Definition at line 244 of file clock_config.c.
| const osc_config_t oscConfig_BOARD_BootClockRUN |
OSC set for BOARD_BootClockRUN configuration.
Definition at line 173 of file clock_config.c.
| const osc_config_t oscConfig_BOARD_BootClockVLPR |
OSC set for BOARD_BootClockVLPR configuration.
Definition at line 266 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockRUN |
SIM module set for BOARD_BootClockRUN configuration.
Definition at line 167 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockVLPR |
SIM module set for BOARD_BootClockVLPR configuration.
Definition at line 260 of file clock_config.c.
| uint32_t SystemCoreClock |