20                         .clockName = kCLOCK_Gpio1,
    21                         .portNumber = kGINT_Port1};
    26                         .clockName = kCLOCK_Gpio1,
    27                         .portNumber = kGINT_Port1};
    34                         .clockName = kCLOCK_Gpio0,
    35                         .portNumber = kGINT_Port0};
    40                         .clockName = kCLOCK_Gpio0,
    41                         .portNumber = kGINT_Port0};
    46                         .clockName = kCLOCK_Gpio0,
    47                         .portNumber = kGINT_Port0};
    54                        .clockName = kCLOCK_Gpio0,
    55                        .portNumber = kGINT_Port0};
    60                        .clockName = kCLOCK_Gpio0,
    61                        .portNumber = kGINT_Port0};
    67                             .clockName = kCLOCK_Gpio1,
    68                             .portNumber = kGINT_Port1};
    72                             .clockName = kCLOCK_Gpio1,
    73                             .portNumber = kGINT_Port1};
    77                             .clockName = kCLOCK_Gpio1,
    78                             .portNumber = kGINT_Port1};
    89     CLOCK_AttachClk(kFRO12M_to_FLEXCOMM0);
    91     CLOCK_AttachClk(kFRO12M_to_FLEXCOMM4);
    93     CLOCK_AttachClk(kFRO12M_to_FLEXCOMM7);
    95     BOARD_BootClockPLL150M();
   109     return kStatus_Success;
   123     return kStatus_Success;
   135     return CLOCK_GetFlexCommClkFreq(0U);
   147     return CLOCK_GetFlexCommClkFreq(4U);
   159     return CLOCK_GetFlexCommClkFreq(7U);
 uint32_t SPI7_GetFreq(void)
Determines the Clock Frequency feature. 
 
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
 
The lpc55s16.h file defines GPIO pin mappings for LPCXpresso55S16 board. 
 
status_t SMC_SetPowerModeWait(void *arg)
Configures the system to WAIT power mode. API name used from Kinetis family to maintain compatibility...
 
The GPIO pin handle for KSDK. 
 
uint32_t USART0_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t I2C4_GetFreq(void)
Determines the Clock Frequency feature. 
 
void BOARD_BootClockRUN(void)
Kinetis style Wrapper API for handling all Clock related configurations. 
 
gpioHandleKSDK_t GREEN_LED
 
gpioHandleKSDK_t BLUE_LED