24                         .clockName = kCLOCK_PortD,
    31                         .clockName = kCLOCK_PortD,
    40                        .clockName = kCLOCK_PortA,
    47                        .clockName = kCLOCK_PortA,
    56                         .clockName = kCLOCK_PortE,
    63                         .clockName = kCLOCK_PortE,
    70                         .clockName = kCLOCK_PortE,
    80                        .clockName = kCLOCK_PortC,
    87                        .clockName = kCLOCK_PortC,
    96                        .clockName = kCLOCK_PortA,
   103                        .clockName = kCLOCK_PortA,
   110                        .clockName = kCLOCK_PortA,
   117                        .clockName = kCLOCK_PortA,
   124                        .clockName = kCLOCK_PortD,
   131                        .clockName = kCLOCK_PortC,
   138                        .clockName = kCLOCK_PortE,
   145                        .clockName = kCLOCK_PortC,
   152                        .clockName = kCLOCK_PortA,
   159                        .clockName = kCLOCK_PortA,
   166                        .clockName = kCLOCK_PortE,
   173                        .clockName = kCLOCK_PortE,
   180                         .clockName = kCLOCK_PortA,
   189                             .clockName = kCLOCK_PortD,
   196                               .clockName = kCLOCK_PortD,
   203                              .clockName = kCLOCK_PortD,
   212                          .clockName = kCLOCK_PortB,
   219                          .clockName = kCLOCK_PortB,
   231     CLOCK_SetIpSrc(kCLOCK_Lpuart0, kCLOCK_IpSrcSircAsync);
   232     return CLOCK_GetIpFreq(kCLOCK_Lpuart0);
   244     CLOCK_SetIpSrc(kCLOCK_Lpuart1, kCLOCK_IpSrcSircAsync);
   245     return CLOCK_GetIpFreq(kCLOCK_Lpuart1);
   257     CLOCK_SetIpSrc(kCLOCK_Lpuart2, kCLOCK_IpSrcSircAsync);
   258     return CLOCK_GetIpFreq(kCLOCK_Lpuart2);
   270     CLOCK_SetIpSrc(kCLOCK_Lpi2c0, kCLOCK_IpSrcFircAsync);
   271     return CLOCK_GetIpFreq(kCLOCK_Lpi2c0);
   283     CLOCK_SetIpSrc(kCLOCK_Lpi2c1, kCLOCK_IpSrcFircAsync);
   284     return CLOCK_GetIpFreq(kCLOCK_Lpi2c1);
   296     CLOCK_SetIpSrc(kCLOCK_Lpspi0, kCLOCK_IpSrcFircAsync);
   297     return CLOCK_GetIpFreq(kCLOCK_Lpspi0);
   309     CLOCK_SetIpSrc(kCLOCK_Lpspi1, kCLOCK_IpSrcFircAsync);
   310     return CLOCK_GetIpFreq(kCLOCK_Lpspi1);
   323     gpio_pin_config_t pin_config;
   326     CLOCK_EnableClock(kCLOCK_PortB);
   328     PORT_SetPinMux(PORTB, 9, kPORT_MuxAsGpio);
   331     pin_config.pinDirection = kGPIO_DigitalOutput;
   332     pin_config.outputLogic = 1;
   333     GPIO_PinInit(GPIOB, 9, &pin_config);
   334     GPIO_WritePinOutput(GPIOB, 9, 1);
   340     GPIO_WritePinOutput(GPIOB, 9, 0);
 
void BOARD_ACCEL_Reset(void)
Reset the onboard FXOS8700. 
 
uint32_t LPUART1_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t LPSPI1_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t LPUART0_GetFreq(void)
Determines the Clock Frequency feature. 
 
gpioHandleKSDK_t BLUE_LED
 
The GPIO pin handle for KSDK. 
 
uint32_t LPI2C1_GetFreq(void)
Determines the Clock Frequency feature. 
 
gpioHandleKSDK_t GREEN_LED
 
uint32_t LPSPI0_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t LPI2C0_GetFreq(void)
Determines the Clock Frequency feature. 
 
uint32_t LPUART2_GetFreq(void)
Determines the Clock Frequency feature. 
 
The frdm_ke15z.h file defines GPIO pin mappings for FRDM-KE15Z board.