![]()  | 
  
    ISSDK
    1.8
    
   IoT Sensing Software Development Kit 
   | 
 

Go to the source code of this file.
Macros | |
| #define | MCG_PLL_DISABLE 0U | 
| #define | OSC_CAP0P 0U | 
| #define | OSC_ER_CLK_DISABLE 0U | 
| #define | SIM_OSC32KSEL_RTC32KCLK_CLK 2U | 
| #define | SIM_PLLFLLSEL_IRC48MCLK_CLK 3U | 
| #define | SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U | 
Functions | |
| void | BOARD_BootClockRUN (void) | 
| This function executes configuration of clocks.  More... | |
| void | BOARD_BootClockVLPR (void) | 
| This function executes configuration of clocks.  More... | |
Variables | |
| uint32_t | SystemCoreClock | 
| const mcg_config_t | mcgConfig_BOARD_BootClockRUN | 
| MCG set for BOARD_BootClockRUN configuration.  More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockRUN | 
| SIM module set for BOARD_BootClockRUN configuration.  More... | |
| const osc_config_t | oscConfig_BOARD_BootClockRUN | 
| OSC set for BOARD_BootClockRUN configuration.  More... | |
| const mcg_config_t | mcgConfig_BOARD_BootClockVLPR | 
| MCG set for BOARD_BootClockVLPR configuration.  More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockVLPR | 
| SIM module set for BOARD_BootClockVLPR configuration.  More... | |
| const osc_config_t | oscConfig_BOARD_BootClockVLPR | 
| OSC set for BOARD_BootClockVLPR configuration.  More... | |
| #define MCG_PLL_DISABLE 0U | 
MCGPLLCLK disabled
Definition at line 53 of file clock_config.c.
| #define OSC_CAP0P 0U | 
Oscillator 0pF capacitor load
Definition at line 54 of file clock_config.c.
| #define OSC_ER_CLK_DISABLE 0U | 
Disable external reference clock
Definition at line 55 of file clock_config.c.
| #define SIM_OSC32KSEL_RTC32KCLK_CLK 2U | 
OSC32KSEL select: RTC32KCLK clock (32.768kHz)
Definition at line 56 of file clock_config.c.
| #define SIM_PLLFLLSEL_IRC48MCLK_CLK 3U | 
PLLFLL select: IRC48MCLK clock
Definition at line 57 of file clock_config.c.
| #define SIM_PLLFLLSEL_MCGPLLCLK_CLK 1U | 
PLLFLL select: MCGPLLCLK clock
Definition at line 58 of file clock_config.c.
| void BOARD_BootClockRUN | ( | void | ) | 
This function executes configuration of clocks.
Definition at line 168 of file clock_config.c.
Referenced by BOARD_InitBootClocks().

| void BOARD_BootClockVLPR | ( | void | ) | 
This function executes configuration of clocks.
Definition at line 266 of file clock_config.c.
| const mcg_config_t mcgConfig_BOARD_BootClockRUN | 
MCG set for BOARD_BootClockRUN configuration.
Definition at line 131 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const mcg_config_t mcgConfig_BOARD_BootClockVLPR | 
MCG set for BOARD_BootClockVLPR configuration.
Definition at line 229 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const osc_config_t oscConfig_BOARD_BootClockRUN | 
OSC set for BOARD_BootClockRUN configuration.
Definition at line 154 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const osc_config_t oscConfig_BOARD_BootClockVLPR | 
OSC set for BOARD_BootClockVLPR configuration.
Definition at line 252 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockRUN | 
SIM module set for BOARD_BootClockRUN configuration.
Definition at line 148 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const sim_clock_config_t simConfig_BOARD_BootClockVLPR | 
SIM module set for BOARD_BootClockVLPR configuration.
Definition at line 246 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| uint32_t SystemCoreClock |