![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This defines the sensor specific information. More...
#include <mma865x_drv.h>

Data Fields | |
| registerDeviceInfo_t | deviceInfo |
| ARM_DRIVER_I2C * | pCommDrv |
| bool | isInitialized |
| uint16_t | slaveAddress |
This defines the sensor specific information.
Definition at line 29 of file mma865x_drv.h.
| registerDeviceInfo_t deviceInfo |
I2C device context.
Definition at line 31 of file mma865x_drv.h.
Referenced by main(), MMA865x_I2C_Configure(), MMA865x_I2C_DeInit(), MMA865x_I2C_Initialize(), MMA865x_I2C_ReadData(), and MMA865x_I2C_SetIdleTask().
| bool isInitialized |
Init status.
Definition at line 33 of file mma865x_drv.h.
Referenced by MMA865x_I2C_Configure(), MMA865x_I2C_DeInit(), MMA865x_I2C_Initialize(), and MMA865x_I2C_ReadData().
| ARM_DRIVER_I2C* pCommDrv |
Pointer to the i2c driver.
Definition at line 32 of file mma865x_drv.h.
Referenced by main(), MMA865x_I2C_Configure(), MMA865x_I2C_DeInit(), MMA865x_I2C_Initialize(), and MMA865x_I2C_ReadData().
| uint16_t slaveAddress |
slave address.
Definition at line 34 of file mma865x_drv.h.
Referenced by main(), MMA865x_I2C_Configure(), MMA865x_I2C_DeInit(), MMA865x_I2C_Initialize(), and MMA865x_I2C_ReadData().