![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
The SPI Slave Transfer Command Params SDK2.0 Driver. More...
#include <register_io_spi.h>

Data Fields | |
| uint32_t | size |
| uint8_t * | pReadBuffer |
| uint8_t * | pWriteBuffer |
The SPI Slave Transfer Command Params SDK2.0 Driver.
Definition at line 38 of file register_io_spi.h.
| uint8_t* pReadBuffer |
The handle the readbuffer.
Definition at line 41 of file register_io_spi.h.
Referenced by ADS_DIFF_P_SPI_ReadPreprocess(), ADS_DIFF_P_SPI_WritePreprocess(), ADS_FXLS8471Q_SPI_ReadPreprocess(), ADS_FXLS8471Q_SPI_WritePreprocess(), ADS_FXLS8962_SPI_ReadPreprocess(), ADS_FXLS8962_SPI_WritePreprocess(), FXAS21002_SPI_ReadPreprocess(), FXAS21002_SPI_WritePreprocess(), FXLC95000_SPI_ReadPreprocess(), FXLC95000_SPI_WritePreprocess(), FXLS8471Q_SPI_ReadPreprocess(), FXLS8471Q_SPI_WritePreprocess(), FXLS8962_SPI_ReadPreprocess(), FXLS8962_SPI_WritePreprocess(), FXLS896x_SPI_ReadPreprocess(), FXLS896x_SPI_WritePreprocess(), FXLS8974_SPI_ReadPreprocess(), FXLS8974_SPI_WritePreprocess(), FXOS8700_SPI_ReadPreprocess(), FXOS8700_SPI_WritePreprocess(), MMA9553_SPI_ReadPreprocess(), MMA9553_SPI_WritePreprocess(), Register_SPI_BlockWrite(), Register_SPI_Read(), and Register_SPI_Write().
| uint8_t* pWriteBuffer |
The handle the writecommand.
Definition at line 42 of file register_io_spi.h.
Referenced by ADS_DIFF_P_SPI_ReadPreprocess(), ADS_DIFF_P_SPI_WritePreprocess(), ADS_FXLS8471Q_SPI_ReadPreprocess(), ADS_FXLS8471Q_SPI_WritePreprocess(), ADS_FXLS8962_SPI_ReadPreprocess(), ADS_FXLS8962_SPI_WritePreprocess(), FXAS21002_SPI_ReadPreprocess(), FXAS21002_SPI_WritePreprocess(), FXLC95000_SPI_ReadPreprocess(), FXLC95000_SPI_WritePreprocess(), FXLS8471Q_SPI_ReadPreprocess(), FXLS8471Q_SPI_WritePreprocess(), FXLS8962_SPI_ReadPreprocess(), FXLS8962_SPI_WritePreprocess(), FXLS896x_SPI_ReadPreprocess(), FXLS896x_SPI_WritePreprocess(), FXLS8974_SPI_ReadPreprocess(), FXLS8974_SPI_WritePreprocess(), FXOS8700_SPI_ReadPreprocess(), FXOS8700_SPI_WritePreprocess(), MMA9553_SPI_ReadPreprocess(), MMA9553_SPI_WritePreprocess(), Register_SPI_BlockWrite(), Register_SPI_Read(), and Register_SPI_Write().
| uint32_t size |
The tranfer size.
Definition at line 40 of file register_io_spi.h.
Referenced by ADS_DIFF_P_SPI_ReadPreprocess(), ADS_DIFF_P_SPI_WritePreprocess(), ADS_FXLS8471Q_SPI_ReadPreprocess(), ADS_FXLS8471Q_SPI_WritePreprocess(), ADS_FXLS8962_SPI_ReadPreprocess(), ADS_FXLS8962_SPI_WritePreprocess(), FXAS21002_SPI_ReadPreprocess(), FXAS21002_SPI_WritePreprocess(), FXLC95000_SPI_ReadPreprocess(), FXLC95000_SPI_WritePreprocess(), FXLS8471Q_SPI_ReadPreprocess(), FXLS8471Q_SPI_WritePreprocess(), FXLS8962_SPI_ReadPreprocess(), FXLS8962_SPI_WritePreprocess(), FXLS896x_SPI_ReadPreprocess(), FXLS896x_SPI_WritePreprocess(), FXLS8974_SPI_ReadPreprocess(), FXLS8974_SPI_WritePreprocess(), FXOS8700_SPI_ReadPreprocess(), FXOS8700_SPI_WritePreprocess(), MMA9553_SPI_ReadPreprocess(), MMA9553_SPI_WritePreprocess(), Register_SPI_BlockWrite(), Register_SPI_Read(), and Register_SPI_Write().