![]()  | 
  
    ISSDK
    1.8
    
   IoT Sensing Software Development Kit 
   | 
 
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF). More...

Data Fields | |
| int16_t | x_stoc | 
| int16_t | y_stoc | 
| int16_t | z_stoc | 
| int16_t | x_stof | 
| int16_t | y_stof | 
| int16_t | z_stof | 
| uint8_t | complete_selftest | 
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF).
Definition at line 194 of file fxls8962_freemaster_demo.c.
| uint8_t complete_selftest | 
Definition at line 202 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t x_stoc | 
Definition at line 196 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t x_stof | 
Definition at line 199 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t y_stoc | 
Definition at line 197 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t y_stof | 
Definition at line 200 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t z_stoc | 
Definition at line 198 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t z_stof | 
Definition at line 201 of file fxls8962_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().