18 #include "clock_config.h"    20 #include "fsl_debug_console.h"    23 #include "fsl_common.h"    24 #include "freemaster.h"    25 #include "freemaster_serial_uart.h"    29 #include "Driver_I2C.h"    34 #include "issdk_hal.h"    35 #include "gpio_driver.h"    42 #define FXLS896x_NUM_REGISTERS (FXLS8962_SELF_TEST_CONFIG2 + 1)    43 #define FF_A_FFMT_THS          (0x08)           44 #define A_FFMT_COUNT           (0x18)           45 #define PL_COUNT               (0x15)           46 #define ASLP_COUNTER           (0x07)           47 #define ACCEL_2G_SENS          (0.000976)       48 #define ACCEL_4G_SENS          (0.001953)       49 #define ACCEL_8G_SENS          (0.003906)       50 #define ACCEL_16G_SENS         (0.007813)       52 #define RAW_ACCEL_DATA_SIZE    (6U)             53 #define MAX8BITSTORAGE         (255U)    54 #define FXLS8962_DATA_SIZE 6   241 static FMSTR_U8 recBuffer[1024*10];
   248 int16_t 
XSTP[2]={0,0},
YSTP[2]={0,0},
ZSTP[2]={0,0},
XSTN[2]={0,0},
YSTN[2]={0,0},
ZSTN[2]={0,0};
   259 static void init_freemaster_uart(
void);
   393 FMSTR_TSA_TABLE_END()
   395 FMSTR_TSA_TABLE_LIST_BEGIN()
   396     FMSTR_TSA_TABLE(main_table)
   397 FMSTR_TSA_TABLE_LIST_END()
   410     recBuffCfg.name = 
"FXLS896x 3-Axis Accelerometer Data";
   443     init_freemaster_uart();
   447     if (ARM_DRIVER_OK != status)
   453     status = I2Cdrv->PowerControl(ARM_POWER_FULL);
   454     if (ARM_DRIVER_OK != status)
   460     status = I2Cdrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
   461     if (ARM_DRIVER_OK != status)
   578         if (ARM_DRIVER_OK != status)
   587         rawData.
accel[0] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[3] << 8) | registers.
reg_addr[2])));
   588         rawData.
accel[1] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[5] << 8) | registers.
reg_addr[4])));
   589         rawData.
accel[2] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[7] << 8) | registers.
reg_addr[6])));
   599         else if ((regdata & FXLS8962_SENS_CONFIG1_FSR_MASK) == 4)
   603         else if ((regdata & FXLS8962_SENS_CONFIG1_FSR_MASK) == 6)
   613         registers.
accel[0] = (float) (rawData.
accel[0] * sensitivity);
   614         registers.
accel[1] = (float) (rawData.
accel[1] * sensitivity);
   615         registers.
accel[2] = (float) (rawData.
accel[2] * sensitivity);
   802                 offnoiseptr->
offx = 0.0;
   803                 offnoiseptr->
offy = 0.0;
   804                 offnoiseptr->
offz = 0.0;
   805                 offnoiseptr->
rmsx = 0.0;
   806                 offnoiseptr->
rmsy = 0.0;
   807                 offnoiseptr->
rmsz = 0.0;
   817                 static uint16_t cntr=0;
   821                 static float xx[
N], yy[
N], zz[
N];
   822                 static float xm[
N], ym[
N], zm[
N];
   823                 static float xsq[
N], ysq[
N], zsq[
N];
   825                 static float sumx=0.0;
   826                 static float sumy=0.0;
   827                 static float sumz=0.0;
   837                                  am[0]=rawData->
accel[0]*sens;
   838                                  am[1]=rawData->
accel[1]*sens;
   839                                  am[2]=rawData->
accel[2]*sens;
   859                                 offnoiseptr->
offx=0-sumx;
   860                                 offnoiseptr->
offy=0-sumy;
   861                                 offnoiseptr->
offz=1-sumz;
   882                                 offnoiseptr->
rmsx=pow(stdx,0.5);
   883                                 offnoiseptr->
rmsy=pow(stdy,0.5);
   884                                 offnoiseptr->
rmsz=pow(stdz,0.5);
   891                                 sumx = sumy = sumz = 0;
   892                                 stdx = stdy = stdz = 0;
   934                                 if (ARM_DRIVER_OK != status)
   940                                 for(counter=0;counter<1;counter++)
   953                                                 if (ARM_DRIVER_OK != status)
   964                                                 if (ARM_DRIVER_OK != status)
  1004 static void init_freemaster_uart(
void)
  1006     uart_config_t config;
  1017     UART_GetDefaultConfig(&config);
  1018     config.baudRate_Bps = 115200U;
  1019     config.enableTx = 
false;
  1020     config.enableRx = 
false;
  1025     FMSTR_SerialSetBaseAddress((UART_Type*)BOARD_DEBUG_UART_BASEADDR);
  1027 #if FMSTR_SHORT_INTR || FMSTR_LONG_INTR  1034 #if FMSTR_SHORT_INTR || FMSTR_LONG_INTR  1052 #if defined __CORTEX_M && (__CORTEX_M == 4U) const registerreadlist_t cFxls8962OutputNormal[]
Address of Raw Accel Data in Normal Mode. 
 
#define FXLS8962_DATA_SIZE
 
#define FXLS8962_INT_EN_DRDY_EN_EN
 
This structure defines the fxls8962 raw data buffer. 
 
fxls8962_acceldata_t rawData
 
This structure defines the Write command List. 
 
const registerwritelist_t cFxls8962STYP[]
Register settings for Self-Test in Y Axis (Positive polarity). 
 
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
 
#define FXLS8962_SENS_CONFIG1_ST_AXIS_SEL_EN_Z
 
int32_t Register_I2C_Write(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, uint8_t value, uint8_t mask, bool repeatedStart)
The interface function to write a sensor register. 
 
This structure defines the fxls896x all registers metadata. 
 
The fxls8962_drv.h file describes the FXLS8962AF driver interface and structures. ...
 
void BOARD_DELAY_ms(uint32_t delay_ms)
Function to insert delays. 
 
#define FXLS8962_SENS_CONFIG2_ANIC_TEMP_MASK
 
uint8_t complete_accel_offnoise
 
#define FXLS8962_SENS_CONFIG1_FSR_16G
 
enum fxls896x_operation_type fxls896x_operation_type_t
This structure defines the fxls8962 host operation type. 
 
#define FXLS8962_INT_EN_DRDY_EN_MASK
 
#define BOARD_DEBUG_UART_CLK_FREQ
 
int32_t FXLS8962_I2C_Initialize(fxls8962_i2c_sensorhandle_t *pSensorHandle, ARM_DRIVER_I2C *pBus, uint8_t index, uint16_t sAddress, uint8_t *whoami)
The interface function to initialize the sensor. 
 
Access structure of the GPIO Driver. 
 
const registerreadlist_t cFXLS896x_fs_src[]
Prepare the register read for FullScale range Register. 
 
#define FXLS8962_SENS_CONFIG1_ST_POL_MASK
 
uint8_t complete_selftest
 
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF...
 
#define __END_WRITE_DATA__
 
typedef int32_t(DATA_FORMAT_Append_t))(void *pData
The interface function to append the data on the formated stream. 
 
#define FXLS8962_SENS_CONFIG3_WAKE_ODR_MASK
 
const registerwritelist_t cFxls8962STZN[]
Register settings for Self-Test in Z Axis (Negative polarity). 
 
This defines the sensor specific information for I2C. 
 
const registerreadlist_t cFXLS896x_whoami[]
 
#define I2C_S_SIGNAL_EVENT
 
#define BOARD_BootClockRUN
 
This structure defines the fxls896x offset and noise calculation parameters. 
 
const registerreadlist_t FXLS896x_ALL_REG_READ[]
FXLS896x register list to read all registers. 
 
fxls8962_i2c_sensorhandle_t fxls8962Driver
 
void(* registeridlefunction_t)(void *userParam)
This is the register idle function type. 
 
fxls896x_allregs_t registers
 
FMSTR_REC_BUFF recBuffCfg
 
#define FXLS8962_SENS_CONFIG3_WAKE_ODR_12_5HZ
 
fxls896x_operation_type
This structure defines the fxls8962 host operation type. 
 
GENERIC_DRIVER_GPIO Driver_GPIO_KSDK
 
#define FXLS896x_NUM_REGISTERS
 
GENERIC_DRIVER_GPIO * pGpioDriver
 
#define FXLS8962_SENS_CONFIG1_ST_POL_POSITIVE
 
int32_t apply_register_write(fxls8962_i2c_sensorhandle_t fxls8962Driver, uint8_t offset, uint8_t value)
Function to apply FXLS896x register write operation. 
 
#define FXLS8962_SENS_CONFIG1_ST_AXIS_SEL_DISABLED
 
int32_t perform_selftest(fxls8962_i2c_sensorhandle_t fxls8962Driver, fxls896x_selftest_t *selftest)
Function to perform FXLS896x self test. 
 
#define BOARD_UART_IRQ_HANDLER
 
void offset_noise_init(fxls896x_offset_noise_t *offnoiseptr)
Function to initialize offset noise measurement. 
 
#define __END_READ_DATA__
 
void fxls896x_isr_callback(void *pUserData)
ISR for FXLS896x interrupt source event. 
 
const registerwritelist_t cFxls8962STZP[]
Register settings for Self-Test in Z Axis (Positive polarity). 
 
const registerwritelist_t cFxls8962STXN[]
Register settings for Self-Test in X Axis (Negative polarity). 
 
#define FXLS8962_SENS_CONFIG1_ST_AXIS_SEL_MASK
 
int32_t FXLS8962_I2C_ReadData(fxls8962_i2c_sensorhandle_t *pSensorHandle, const registerreadlist_t *pReadList, uint8_t *pBuffer)
The interface function to read the sensor data. 
 
#define BOARD_DEBUG_UART_BASEADDR
 
const registerwritelist_t cFxls8962ConfigNormal[]
Defines the register write list to configure FXLS896x in Interrupt mode. 
 
const registerwritelist_t cFxls8962STYN[]
Register settings for Self-Test in Y Axis (Negative polarity). 
 
const registerreadlist_t cFXLS896x_int_src[]
Prepare the register read for INT Status Register. 
 
#define FXLS8962_SENS_CONFIG1_ST_POL_NEGATIVE
 
void(* toggle_pin)(pinID_t aPinId)
 
uint8_t reg_addr[FXLS896x_NUM_REGISTERS]
 
void BOARD_SystickEnable(void)
Function to enable systicks framework. 
 
int32_t FXLS8962_I2C_Configure(fxls8962_i2c_sensorhandle_t *pSensorHandle, const registerwritelist_t *pRegWriteList)
The interface function to configure he sensor. 
 
status_t SMC_SetPowerModeWait(void *arg)
Configures the system to WAIT power mode. API name used from Kinetis family to maintain compatibility...
 
#define FXLS8962_SENS_CONFIG1_FSR_4G
 
void(* pin_init)(pinID_t aPinId, gpio_direction_t dir, void *apPinConfig, gpio_isr_handler_t aIsrHandler, void *apUserData)
 
#define FXLS8962_SENS_CONFIG2_ANIC_TEMP_EN
 
This structure defines the Read command List. 
 
#define FXLS8962_SENS_CONFIG1_FSR_MASK
 
void selftest_init(fxls896x_selftest_t *selftest)
Function to initialize FXLS896x self test metadata. 
 
gpioHandleKSDK_t GREEN_LED
 
fxls896x_offset_noise_t offnoise_data
 
volatile bool bFxls896xIntFlag
 
#define I2C_S_DEVICE_INDEX
 
int32_t apply_register_readall(fxls8962_i2c_sensorhandle_t fxls8962Driver)
Function to apply FXLS896x register read-all operation. 
 
void accel_off_noise(fxls8962_acceldata_t *rawData, fxls896x_offset_noise_t *offnoiseptr, float sens)
Function to measure accelerometer offset noise. 
 
FMSTR_TSA_TABLE_BEGIN(main_table)
Target Side Addressable (TSA) table created for this application. 
 
void FXLS8962_I2C_SetIdleTask(fxls8962_i2c_sensorhandle_t *pSensorHandle, registeridlefunction_t idleTask, void *userParam)
: The interface function to set the I2C Idle Task. 
 
#define FXLS8962_I2C_ADDR
 
fxls896x_selftest_t selftest
 
int main(void)
Main function. 
 
void BOARD_InitDebugConsole(void)
 
#define FXLS8962_SENS_CONFIG1_ST_AXIS_SEL_EN_X
 
#define FXLS8962_SENS_CONFIG1_ST_AXIS_SEL_EN_Y
 
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
uint8_t trigger_accel_offnoise
 
uint8_t readall_value[FXLS896x_NUM_REGISTERS]
 
registerDeviceInfo_t deviceInfo
 
This structure defines the fxls8962 raw data buffer. 
 
const registerwritelist_t cFxls8962STXP[]
Register settings for Self-Test in X Axis (Positive polarity). 
 
uint8_t byte_data[sizeof(sensor_data)]
 
int32_t update_dropdown_selection(fxls896x_allregs_t *registers, uint8_t caller)
Function to update dropdown selection. 
 
int32_t apply_register_read(fxls8962_i2c_sensorhandle_t fxls8962Driver, uint8_t offset, uint8_t *value)
Function to apply FXLS896x register read operation.