18 #include "clock_config.h"    20 #include "fsl_debug_console.h"    23 #include "fsl_common.h"    24 #include "freemaster.h"    25 #include "usb_device_config.h"    26 #include "freemaster_usb.h"    30 #include "Driver_I2C.h"    35 #include "issdk_hal.h"    36 #include "gpio_driver.h"    43 #define FXLS896x_NUM_REGISTERS (FXLS896x_SELF_TEST_CONFIG2 + 1)    44 #define FF_A_FFMT_THS          (0x08)           45 #define A_FFMT_COUNT           (0x18)           46 #define PL_COUNT               (0x15)           47 #define ASLP_COUNTER           (0x07)           48 #define ACCEL_2G_SENS          (0.000976)       49 #define ACCEL_4G_SENS          (0.001953)       50 #define ACCEL_8G_SENS          (0.003906)       51 #define ACCEL_16G_SENS         (0.007813)       53 #define RAW_ACCEL_DATA_SIZE    (6U)             54 #define MAX8BITSTORAGE         (255U)    55 #define FXLS896x_DATA_SIZE 6   160     uint8_t read_trigger;
   162     uint8_t readall_size;
   163     uint8_t readall_trigger;
   165     uint8_t trigger_accel_offnoise;
   166     uint8_t trigger_selftest;
   171     uint8_t dataready_cntr;
   189                 uint8_t complete_accel_offnoise;
   201                 uint8_t complete_selftest;
   240 static FMSTR_U8 recBuffer[1024*10];
   246 static unsigned char pipe3_rxb[512];
   247 static unsigned char pipe3_txb[0x1000];
   251 int16_t 
XSTP[2]={0,0},
YSTP[2]={0,0},
ZSTP[2]={0,0},
XSTN[2]={0,0},
YSTN[2]={0,0},
ZSTN[2]={0,0};
   388 FMSTR_TSA_TABLE_END()
   390 FMSTR_TSA_TABLE_LIST_BEGIN()
   391     FMSTR_TSA_TABLE(main_table)
   392 FMSTR_TSA_TABLE_LIST_END()
   405     recBuffCfg.name = 
"FXLS896x 3-Axis Accelerometer Data";
   440     SystemCoreClockUpdate();
   441     CLOCK_EnableUsbfs0Clock(kCLOCK_UsbSrcIrc48M, 48000000U);
   444     FMSTR_ExampleUsbInit();
   448     if (ARM_DRIVER_OK != status)
   454     status = I2Cdrv->PowerControl(ARM_POWER_FULL);
   455     if (ARM_DRIVER_OK != status)
   461     status = I2Cdrv->Control(ARM_I2C_BUS_SPEED, ARM_I2C_BUS_SPEED_FAST);
   462     if (ARM_DRIVER_OK != status)
   492     FMSTR_HPIPE hpipe = FMSTR_PipeOpen(3, NULL, (FMSTR_ADDR)pipe3_rxb, 
sizeof(pipe3_rxb), (FMSTR_ADDR)pipe3_txb, 
sizeof(pipe3_txb),
   493                    FMSTR_PIPE_TYPE_ANSI_TERMINAL, 
"streaming");
   583         if (ARM_DRIVER_OK != status)
   602         rawData.
accel[0] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[3] << 8) | registers.
reg_addr[2])));
   603         rawData.
accel[1] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[5] << 8) | registers.
reg_addr[4])));
   604         rawData.
accel[2] = (int16_t)(((int16_t)(((int16_t)registers.
reg_addr[7] << 8) | registers.
reg_addr[6])));
   621         else if ((regdata & FXLS896x_SENS_CONFIG1_FSR_MASK) == 4)
   625         else if ((regdata & FXLS896x_SENS_CONFIG1_FSR_MASK) == 6)
   635         registers.
accel[0] = (float) (rawData.
accel[0] * sensitivity);
   636         registers.
accel[1] = (float) (rawData.
accel[1] * sensitivity);
   637         registers.
accel[2] = (float) (rawData.
accel[2] * sensitivity);
   817                 offnoiseptr->
offx = 0.0;
   818                 offnoiseptr->
offy = 0.0;
   819                 offnoiseptr->
offz = 0.0;
   820                 offnoiseptr->
rmsx = 0.0;
   821                 offnoiseptr->
rmsy = 0.0;
   822                 offnoiseptr->
rmsz = 0.0;
   832                 static uint16_t cntr=0;
   836                 static float xx[
N], yy[
N], zz[
N];
   837                 static float xm[
N], ym[
N], zm[
N];
   838                 static float xsq[
N], ysq[
N], zsq[
N];
   840                 static float sumx=0.0;
   841                 static float sumy=0.0;
   842                 static float sumz=0.0;
   852                                  am[0]=rawData->
accel[0]*sens;
   853                                  am[1]=rawData->
accel[1]*sens;
   854                                  am[2]=rawData->
accel[2]*sens;
   874                                 offnoiseptr->
offx=0-sumx;
   875                                 offnoiseptr->
offy=0-sumy;
   876                                 offnoiseptr->
offz=1-sumz;
   885                                                 xsq[j]=(float)pow(xm[j],2);
   886                                                 ysq[j]=(float)pow(ym[j],2);
   887                                                 zsq[j]=(float)pow(zm[j],2);
   897                                 offnoiseptr->
rmsx=(float)pow(stdx,0.5);
   898                                 offnoiseptr->
rmsy=(float)pow(stdy,0.5);
   899                                 offnoiseptr->
rmsz=(float)pow(stdz,0.5);
   906                                 sumx = sumy = sumz = 0;
   907                                 stdx = stdy = stdz = 0;
   949                                 if (ARM_DRIVER_OK != status)
   955                                 for(counter=0;counter<1;counter++)
   968                                                 if (ARM_DRIVER_OK != status)
   979                                                 if (ARM_DRIVER_OK != status)
 
The fxls896x_drv.h file describes the FXLS8964/67AF driver interface and structures. 
 
#define FXLS896x_SENS_CONFIG2_ANIC_TEMP_EN
 
This structure defines the Write command List. 
 
#define FXLS896x_SENS_CONFIG1_FSR_4G
 
#define FXLS896x_SENS_CONFIG3_WAKE_ODR_12_5HZ
 
const registerwritelist_t cFxls896xSTYP[]
Register settings for Self-Test in Y Axis (Positive polarity). 
 
#define FXLS896x_I2C_ADDR
 
const registerwritelist_t cFxls896xSTXP[]
Register settings for Self-Test in X Axis (Positive polarity). 
 
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
 
#define FXLS896x_DATA_SIZE
 
int32_t Register_I2C_Write(ARM_DRIVER_I2C *pCommDrv, registerDeviceInfo_t *devInfo, uint16_t slaveAddress, uint8_t offset, uint8_t value, uint8_t mask, bool repeatedStart)
The interface function to write a sensor register. 
 
This structure defines the fxls896x all registers metadata. 
 
#define FXLS896x_SENS_CONFIG1_ST_POL_POSITIVE
 
void BOARD_DELAY_ms(uint32_t delay_ms)
Function to insert delays. 
 
int32_t apply_register_write(fxls896x_i2c_sensorhandle_t fxls896xDriver, uint8_t offset, uint8_t value)
Function to apply FXLS896x register write operation. 
 
uint8_t complete_accel_offnoise
 
fxls896x_offset_noise_t offnoise_data
 
int32_t FXLS896x_I2C_Initialize(fxls896x_i2c_sensorhandle_t *pSensorHandle, ARM_DRIVER_I2C *pBus, uint8_t index, uint16_t sAddress, uint8_t *whoami)
The interface function to initialize the sensor. 
 
Access structure of the GPIO Driver. 
 
registerDeviceInfo_t deviceInfo
 
const registerreadlist_t cFXLS896x_fs_src[]
Prepare the register read for FullScale range Register. 
 
uint8_t complete_selftest
 
int32_t apply_register_readall(fxls896x_i2c_sensorhandle_t fxls896xDriver)
Function to apply FXLS896x register read-all operation. 
 
#define FXLS896x_SENS_CONFIG1_ST_AXIS_SEL_MASK
 
fxls896x_acceldata_t rawData
 
#define FXLS896x_SENS_CONFIG1_FSR_16G
 
int32_t perform_selftest(fxls896x_i2c_sensorhandle_t fxls896xDriver, fxls896x_selftest_t *selftest)
Function to perform FXLS896x self test. 
 
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF...
 
#define __END_WRITE_DATA__
 
typedef int32_t(DATA_FORMAT_Append_t))(void *pData
The interface function to append the data on the formated stream. 
 
const registerreadlist_t FXLS896x_ALL_REG_READ[]
FXLS896x register list to read all registers. 
 
FMSTR_TSA_TABLE_BEGIN(main_table)
Target Side Addressable (TSA) table created for this application. 
 
fxls896x_selftest_t selftest
 
This structure defines the fxls896x raw data buffer. 
 
#define FXLS896x_SENS_CONFIG1_ST_POL_MASK
 
#define I2C_S_SIGNAL_EVENT
 
void fxls896x_isr_callback(void *pUserData)
ISR for FXLS896x interrupt source event. 
 
#define FXLS896x_SENS_CONFIG1_ST_AXIS_SEL_EN_Z
 
const registerwritelist_t cFxls896xSTXN[]
Register settings for Self-Test in X Axis (Negative polarity). 
 
const registerreadlist_t cFxls896xOutputNormal[]
Address of Raw Accel Data in Normal Mode. 
 
#define FXLS896x_SENS_CONFIG1_ST_POL_NEGATIVE
 
const registerreadlist_t cFXLS896x_int_src[]
Prepare the register read for INT Status Register. 
 
#define BOARD_BootClockRUN
 
This structure defines the fxls896x offset and noise calculation parameters. 
 
const registerwritelist_t cFxls896xSTZP[]
Register settings for Self-Test in Z Axis (Positive polarity). 
 
void(* registeridlefunction_t)(void *userParam)
This is the register idle function type. 
 
#define FXLS896x_SENS_CONFIG1_FSR_MASK
 
void accel_off_noise(fxls896x_acceldata_t *rawData, fxls896x_offset_noise_t *offnoiseptr, float sens)
Function to measure accelerometer offset noise. 
 
fxls896x_operation_type
This structure defines the fxls8962 host operation type. 
 
GENERIC_DRIVER_GPIO Driver_GPIO_KSDK
 
GENERIC_DRIVER_GPIO * pGpioDriver
 
#define FXLS896x_INT_EN_DRDY_EN_MASK
 
This defines the sensor specific information for I2C. 
 
uint32_t BOARD_SystickElapsedTime_us(int32_t *pStart)
Function to compute the Elapsed Time. 
 
#define FXLS896x_SENS_CONFIG1_ST_AXIS_SEL_EN_Y
 
int32_t FXLS896x_I2C_Configure(fxls896x_i2c_sensorhandle_t *pSensorHandle, const registerwritelist_t *pRegWriteList)
The interface function to configure he sensor. 
 
#define __END_READ_DATA__
 
int main(void)
Main function. 
 
int32_t FXLS896x_I2C_ReadData(fxls896x_i2c_sensorhandle_t *pSensorHandle, const registerreadlist_t *pReadList, uint8_t *pBuffer)
The interface function to read the sensor data. 
 
const registerwritelist_t cFxls896xSTYN[]
Register settings for Self-Test in Y Axis (Negative polarity). 
 
#define FXLS896x_SENS_CONFIG2_ANIC_TEMP_MASK
 
void selftest_init(fxls896x_selftest_t *selftest)
Function to initialize FXLS896x self test metadata. 
 
int32_t apply_register_read(fxls896x_i2c_sensorhandle_t fxls896xDriver, uint8_t offset, uint8_t *value)
Function to apply FXLS896x register read operation. 
 
fxls896x_i2c_sensorhandle_t fxls896xDriver
 
void FXLS896x_I2C_SetIdleTask(fxls896x_i2c_sensorhandle_t *pSensorHandle, registeridlefunction_t idleTask, void *userParam)
: The interface function to set the I2C Idle Task. 
 
const registerreadlist_t cFXLS896x_whoami[]
 
void(* toggle_pin)(pinID_t aPinId)
 
int32_t update_dropdown_selection(fxls896x_allregs_t *registers, uint8_t caller)
Function to update dropdown selection. 
 
#define FXLS896x_NUM_REGISTERS
 
uint8_t reg_addr[FXLS896x_NUM_REGISTERS]
 
void BOARD_SystickEnable(void)
Function to enable systicks framework. 
 
status_t SMC_SetPowerModeWait(void *arg)
Configures the system to WAIT power mode. API name used from Kinetis family to maintain compatibility...
 
void offset_noise_init(fxls896x_offset_noise_t *offnoiseptr)
Function to initialize offset noise measurement. 
 
void(* pin_init)(pinID_t aPinId, gpio_direction_t dir, void *apPinConfig, gpio_isr_handler_t aIsrHandler, void *apUserData)
 
This structure defines the Read command List. 
 
FMSTR_REC_BUFF recBuffCfg
 
gpioHandleKSDK_t GREEN_LED
 
#define I2C_S_DEVICE_INDEX
 
volatile bool bFxls896xIntFlag
 
const registerwritelist_t cFxls896xConfigNormal[]
Defines the register write list to configure FXLS896x in Interrupt mode. 
 
fxls896x_allregs_t registers
 
void BOARD_InitDebugConsole(void)
 
#define FXLS896x_SENS_CONFIG1_ST_AXIS_SEL_DISABLED
 
enum fxls896x_operation_type fxls896x_operation_type_t
This structure defines the fxls896x host operation type. 
 
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features. 
 
#define FXLS896x_SENS_CONFIG1_ST_AXIS_SEL_EN_X
 
uint8_t trigger_accel_offnoise
 
const registerwritelist_t cFxls896xSTZN[]
Register settings for Self-Test in Z Axis (Negative polarity). 
 
#define FXLS896x_INT_EN_DRDY_EN_EN
 
#define FXLS896x_SENS_CONFIG3_WAKE_ODR_MASK
 
uint8_t readall_value[FXLS896x_NUM_REGISTERS]
 
This structure defines the fxls8962 raw data buffer. 
 
uint8_t byte_data[sizeof(sensor_data)]