![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Functions | |
| void | BOARD_InitDebugConsole (void) |
| void | BOARD_InitDebugConsole_Core1 (void) |
| void BOARD_InitDebugConsole | ( | void | ) |
Definition at line 35 of file board.c.
References BOARD_DEBUG_UART_BAUDRATE, BOARD_DEBUG_UART_CLK_FREQ, BOARD_DEBUG_UART_INSTANCE, BOARD_DEBUG_UART_RST, and BOARD_DEBUG_UART_TYPE.
| void BOARD_InitDebugConsole_Core1 | ( | void | ) |
Definition at line 44 of file board.c.
References BOARD_ACCEL_I2C_BASEADDR, BOARD_ACCEL_I2C_CLOCK_FREQ, BOARD_CODEC_I2C_BASEADDR, BOARD_CODEC_I2C_CLOCK_FREQ, BOARD_DEBUG_UART_BAUDRATE_CORE1, BOARD_DEBUG_UART_CLK_FREQ_CORE1, BOARD_DEBUG_UART_INSTANCE_CORE1, BOARD_DEBUG_UART_RST_CORE1, BOARD_DEBUG_UART_TYPE_CORE1, data, and I2C_Type.