9 #include "fsl_common.h"    10 #include "fsl_debug_console.h"    12 #if defined(SDK_I2C_BASED_COMPONENT_USED) && SDK_I2C_BASED_COMPONENT_USED    13 #include "fsl_lpi2c.h"    25     CLOCK_SetIpSrc(kCLOCK_Lpuart0, kCLOCK_IpSrcFircAsync);
    31 #if defined(SDK_I2C_BASED_COMPONENT_USED) && SDK_I2C_BASED_COMPONENT_USED    32 void BOARD_LPI2C_Init(LPI2C_Type *base, uint32_t clkSrc_Hz)
    34     lpi2c_master_config_t lpi2cConfig = {0};
    46     LPI2C_MasterGetDefaultConfig(&lpi2cConfig);
    47     LPI2C_MasterInit(base, &lpi2cConfig, clkSrc_Hz);
    50 status_t BOARD_LPI2C_Send(LPI2C_Type *base,
    51                           uint8_t deviceAddress,
    53                           uint8_t subAddressSize,
    60     reVal = LPI2C_MasterStart(base, deviceAddress, kLPI2C_Write);
    61     if (kStatus_Success == reVal)
    63         while (LPI2C_MasterGetStatusFlags(base) & kLPI2C_MasterNackDetectFlag)
    67         reVal = LPI2C_MasterSend(base, &subAddress, subAddressSize);
    68         if (reVal != kStatus_Success)
    73         reVal = LPI2C_MasterSend(base, txBuff, txBuffSize);
    74         if (reVal != kStatus_Success)
    79         reVal = LPI2C_MasterStop(base);
    80         if (reVal != kStatus_Success)
    89 status_t BOARD_LPI2C_Receive(LPI2C_Type *base,
    90                              uint8_t deviceAddress,
    92                              uint8_t subAddressSize,
    98     reVal = LPI2C_MasterStart(base, deviceAddress, kLPI2C_Write);
    99     if (kStatus_Success == reVal)
   101         while (LPI2C_MasterGetStatusFlags(base) & kLPI2C_MasterNackDetectFlag)
   105         reVal = LPI2C_MasterSend(base, &subAddress, subAddressSize);
   106         if (reVal != kStatus_Success)
   111         reVal = LPI2C_MasterRepeatedStart(base, deviceAddress, kLPI2C_Read);
   112         if (reVal != kStatus_Success)
   117         reVal = LPI2C_MasterReceive(base, rxBuff, rxBuffSize);
   118         if (reVal != kStatus_Success)
   123         reVal = LPI2C_MasterStop(base);
   124         if (reVal != kStatus_Success)
   132 void BOARD_Accel_I2C_Init(
void)
   137 status_t BOARD_Accel_I2C_Send(uint8_t deviceAddress, uint32_t subAddress, uint8_t subaddressSize, uint32_t txBuff)
   139     uint8_t 
data = (uint8_t)txBuff;
   144 status_t BOARD_Accel_I2C_Receive(
   145     uint8_t deviceAddress, uint32_t subAddress, uint8_t subaddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   147     return BOARD_LPI2C_Receive(
BOARD_ACCEL_I2C_BASEADDR, deviceAddress, subAddress, subaddressSize, rxBuff, rxBuffSize);
 #define BOARD_ACCEL_I2C_CLOCK_FREQ
 
#define BOARD_DEBUG_UART_CLK_FREQ
 
#define BOARD_DEBUG_UART_BAUDRATE
 
#define BOARD_ACCEL_I2C_BASEADDR
 
uint8_t data[FXLS8962_DATA_SIZE]
 
#define BOARD_DEBUG_UART_INSTANCE
 
void BOARD_InitDebugConsole(void)
 
#define BOARD_DEBUG_UART_TYPE