![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "clock_config.h"
Go to the source code of this file.
Functions | |
| void | BOARD_InitBootClocks (void) |
| This function executes default configuration of clocks. More... | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const clock_enet_pll_config_t | g_enetPllConfig_BOARD_BootClockRUN |
| const clock_sys_pll_config_t | g_sysPllConfig_BOARD_BootClockRUN |
| const clock_usb_pll_config_t | g_usb1PllConfig_BOARD_BootClockRUN |
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
This function executes configuration of clocks.
| void |
Definition at line 134 of file clock_config.c.
References BOARD_XTAL0_CLK_HZ, BOARD_XTAL32K_CLK_HZ, g_enetPllConfig_BOARD_BootClockRUN, g_sysPllConfig_BOARD_BootClockRUN, and g_usb1PllConfig_BOARD_BootClockRUN.
| void BOARD_InitBootClocks | ( | void | ) |
This function executes default configuration of clocks.
Definition at line 47 of file clock_config.c.
References BOARD_BootClockRUN().

| const clock_enet_pll_config_t g_enetPllConfig_BOARD_BootClockRUN |
Definition at line 119 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const clock_sys_pll_config_t g_sysPllConfig_BOARD_BootClockRUN |
Definition at line 123 of file clock_config.c.
| const clock_usb_pll_config_t g_usb1PllConfig_BOARD_BootClockRUN |
Definition at line 127 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| uint32_t SystemCoreClock |