![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "fsl_common.h"

Go to the source code of this file.
Macros | |
| #define | BOARD_BOOTCLOCKRUN_CORE_CLOCK 48000000U |
Functions | |
| void | BOARD_InitBootClocks (void) |
| This function executes default configuration of clocks. More... | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockRUN |
| SCG set for BOARD_BootClockRUN configuration. More... | |
| const scg_sosc_config_t | g_scgSysOscConfig_BOARD_BootClockRUN |
| System OSC set for BOARD_BootClockRUN configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockRUN |
| SIRC set for BOARD_BootClockRUN configuration. More... | |
| const scg_firc_config_t | g_scgFircConfigBOARD_BootClockRUN |
| FIRC set for BOARD_BootClockRUN configuration. More... | |
| const scg_lpfll_config_t | g_scgLpFllConfigBOARD_BootClockRUN |
| Low Power FLL set for BOARD_BootClockRUN configuration. More... | |
| #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 48000000U |
Core clock frequency: 48000000Hz
Definition at line 41 of file clock_config.h.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
This function executes configuration of clocks.
| void |
Definition at line 168 of file clock_config.c.
| void BOARD_InitBootClocks | ( | void | ) |
This function executes default configuration of clocks.
Definition at line 52 of file clock_config.c.
| const scg_firc_config_t g_scgFircConfigBOARD_BootClockRUN |
FIRC set for BOARD_BootClockRUN configuration.
| const scg_lpfll_config_t g_scgLpFllConfigBOARD_BootClockRUN |
Low Power FLL set for BOARD_BootClockRUN configuration.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN |
SIRC set for BOARD_BootClockRUN configuration.
Definition at line 155 of file clock_config.c.
| const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockRUN |
System OSC set for BOARD_BootClockRUN configuration.
Definition at line 147 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN |
SCG set for BOARD_BootClockRUN configuration.
Definition at line 141 of file clock_config.c.