![]()  | 
  
    ISSDK
    1.8
    
   IoT Sensing Software Development Kit 
   | 
 
#include "fsl_i2c_cmsis.h"#include "fsl_dspi_cmsis.h"#include "fsl_uart_cmsis.h"#include "frdm_k64f.h"#include "frdm_fxs_mult2b_shield.h"
Go to the source code of this file.
Macros | |
| #define | I2C_S_SCL_PIN I2C_S1_SCL_PIN | 
| #define | I2C_S_SDA_PIN I2C_S1_SDA_PIN | 
| #define | I2C_S_DRIVER I2C_S1_DRIVER | 
| #define | I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT | 
| #define | I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX | 
| #define I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX | 
Definition at line 35 of file issdk_hal.h.
Referenced by fxlc95000_enSensor(), main(), and process_host_command().
| #define I2C_S_DRIVER I2C_S1_DRIVER | 
Definition at line 33 of file issdk_hal.h.
Referenced by fxlc95000_enSensor(), main(), perform_selftest(), and process_host_command().
| #define I2C_S_SCL_PIN I2C_S1_SCL_PIN | 
Definition at line 31 of file issdk_hal.h.
| #define I2C_S_SDA_PIN I2C_S1_SDA_PIN | 
Definition at line 32 of file issdk_hal.h.
| #define I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT | 
Definition at line 34 of file issdk_hal.h.
Referenced by main().