MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
Main Page
Related Pages
API Reference
All
Data Structures
Functions
Variables
Typedefs
Enumerations
Enumerator
Groups
Pages
API Reference
Here is a list of all modules:
[detail level
1
2
3
]
ADC16: 16-bit SAR Analog-to-Digital Converter Driver
Button
C90TFS Flash Driver
Ftftx CACHE Driver
Ftftx FLASH Driver
Ftftx FLEXNVM Driver
ftfx controller
ftfx utilities
ftfx feature
ftfx adapter
CMP: Analog Comparator Driver
COP: Watchdog Driver
Clock Driver
Multipurpose Clock Generator Lite (MCGLITE)
DAC: Digital-to-Analog Converter Driver
DMA Manager
DMA: Direct Memory Access Controller Driver
DMAMUX: Direct Memory Access Multiplexer Driver
Debug Console
SWO
Semihosting
FlexIO: FlexIO Driver
FlexIO Camera Driver
FlexIO eDMA Camera Driver
FlexIO Driver
FlexIO I2C Master Driver
FlexIO I2S Driver
FlexIO DMA I2S Driver
FlexIO eDMA I2S Driver
FlexIO MCU Interface LCD Driver
FlexIO DMA MCU Interface LCD Driver
FlexIO SMARTDMA MCU Interface LCD Driver
FlexIO eDMA MCU Interface LCD Driver
SDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
FlexIO SPI Driver
FlexIO DMA SPI Driver
FlexIO eDMA SPI Driver
FlexIO UART Driver
FlexIO DMA UART Driver
FlexIO eDMA UART Driver
GPIO: General-Purpose Input/Output Driver
FGPIO Driver
GPIO Driver
GPIO_Adapter
GenericList
I2C: Inter-Integrated Circuit Driver
I2C DMA Driver
I2C Driver
I2C FreeRTOS Driver
I2C eDMA Driver
LED
LLWU: Low-Leakage Wakeup Unit Driver
LPTMR: Low-Power Timer
LPUART: Low Power UART Driver
LPUART DMA Driver
LPUART Driver
LPUART FreeRTOS Driver
LPUART eDMA Driver
Manager
Notification Framework
OSA_Adapter: Operatin System Abstraction Adapter
OSA BM
OSA FreeRTOS
PIT: Periodic Interrupt Timer
PMC: Power Management Controller
PORT: Port Control and Interrupts
Panic
RCM: Reset Control Module Driver
RTC: Real Time Clock
SAI: Serial Audio Interface
SAI DMA Driver
SAI Driver
SAI EDMA Driver
SAI SDMA Driver
SIM: System Integration Module Driver
SLCD: Segment LCD Driver
SMC: System Mode Controller Driver
SPI based Secure Digital Card (SDSPI)
SPI: Serial Peripheral Interface Driver
SPI DMA Driver
SPI Driver
SPI FreeRTOS driver
Secure Digital Card/Embedded MultiMedia Card/SDIO card
HOST adapter Driver
MMC Card Driver
SD Card Driver
SDIO Card Driver
Serial Manager
Serial Port SWO
Serial Port USB
USB Device Configuration
Serial Port Uart
Serial Port Virtual USB
Shell
TPM: Timer PWM Module
Timer_Adapter
UART: Universal Asynchronous Receiver/Transmitter Driver
UART DMA Driver
UART Driver
UART FreeRTOS Driver
UART eDMA Driver
UART_Adapter
VREF: Voltage Reference Driver
© 2016 NXP Semiconductors. All rights reserved.