MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 12]
oASMC: Auxiliary System Mode Controller Driver
oCACHE: LMEM CACHE Memory Controller
oCODEC codec Driver
|\codec common Driver
oCache
oClock Driver
oCommon Driver
oDebug Console
oEDMA: Enhanced Direct Memory Access (eDMA) Controller Driver
oEQOS-TSN: Ethernet QoS with TSN Driver
oEnet_qos_qos
oFLEXSPI: Flexible Serial Peripheral Interface Driver
oFTM: FlexTimer Driver
oFlexCAN: Flex Controller Area Network Driver
|\FlexCAN Driver
oFlexcan_edma_driver
oGPIO: General-Purpose Input/Output Driver
oGPT: General Purpose Timer
oINTMUX: Interrupt Multiplexer Driver
oIRQSTEER: Interrupt Request Steering Driver
oLPADC: 12-bit SAR Analog-to-Digital Converter Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C CMSIS Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI FreeRTOS Driver
oLPSPI: Low Power Serial Peripheral Interface
|\LPSPI Peripheral driver
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|\LPUART Driver
oLpspi_cmsis_driver
oLpspi_edma_driver
oLpuart_cmsis_driver
oLpuart_edma_driver
oLpuart_freertos_driver
oMU: Messaging Unit
oNotification Framework
oRGPIO: Rapid General-Purpose Input/Output Driver
|oFGPIO Driver
|\RGPIO Driver
oSAI: Serial Audio Interface
|\SAI Driver
oSEMA42: Hardware Semaphores Driver
oSai_edma
oSerial_Manager
oSerial_Manager
oSerial_port_swo
oSerial_port_uart
oShell
oTPM: Timer PWM Module
oTSTMR: Timestamp Timer Driver
oWDOG32: 32-bit Watchdog Timer
oWm8960
oWm8960_adapter
\eLCDIF: Enhanced LCD Interface