Overview
Cadence Tensilica Xplorer is a complete development environment that helps users create application code for high-performance Tensilica processors. Xplorer is the interface to powerful software development tools such as the XCC compiler, assembler, linker, debugger, code profiler, and full set of GUI tools.
Xplorer, including both GUI and command-line environment, is the only available development IDE for the DSP core of MIMXRT700.