tpm_timer

Overview

The TPM project is a simple demonstration program of the SDK TPM driver to use TPM as a timer. It sets up the TPM hardware block to trigger an interrupt every 1 millisecond. When the TPM interrupt is triggered 1000 times, a message is printed on the UART terminal.

Supported Boards