MIMXRT1060-EVKB

Overview

The i.MX RT1060 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.

Support for FreeRTOS available within the MCUXpresso SDK.

The i.MX RT1060 Evaluation Kit is supported by Zephyr OS for developing the Internet of Things with a free, open-source embedded operating system.

Rev B includes M.2 and audio interfaces.

MIMXRT1060-EVKB

MCU device and part on board is shown below:

  • Device: MIMXRT1062

  • PartNumber: MIMXRT1062DVL6B

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1062

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

Multicore

Multicore SDK

MCU Boot

mcuboot_opensource

Audio Voice components

Audio Voice Components

Maestro Audio Framework for MCU

Maestro Audio Framework

eIQ

eIQ

FreeMASTER

freemaster

AWS IoT

AWS IoT

NXP Wi-Fi

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS

FreeRTOS

Wireless EdgeFast Bluetooth PAL

EdgeFast Bluetooth

lwIP

lwIP

File systemFatfs

FatFs