MIMXRT1040-EVK

Overview

MIMXRT1040-EVK development kit provides the ideal platform for evaluation of and development with the 600MHz i.MX RT1040 Crossover MCU based on the Arm Cortex-M7 architecture. The board includes a high-performance onboard debug probe, audio subsystem, accelerometer, networking and USB plus expansion options for displays and other add-on boards. The Kit includes a Murata Wifi module based on NXP’s IW416 2.4/5 GHz Dual-Band 1x1 Wi-Fi 4 (802.11n) + Bluetooth 5.2 Solution.

.

The MIMXRT1040-EVK is designed to be a reference for low cost board designs, utilizing a 2 layer PCB design. A design files are available to provide a starting point for your design.

MIMXRT1040-EVK

MCU device and part on board is shown below:

  • Device: MIMXRT1042

  • PartNumber: MIMXRT1042XJM5B

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1042

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

MCU Boot

mcuboot_opensource

Audio Voice components

Audio Voice Components

Maestro Audio Framework for MCU

Maestro Audio Framework

eIQ

eIQ

FreeMASTER

freemaster

AWS IoT

AWS IoT

NXP Wi-Fi

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS

FreeRTOS

Wireless EdgeFast Bluetooth PAL

EdgeFast Bluetooth

lwIP

lwIP

File systemFatfs

FatFs