MIMXRT1160-EVK

Overview

i.MX RT1160 crossover MCUs are part of the EdgeVerse edge computing platform, achieving 600MHz performance. This MCU family combines superior computing power and multiple media capabilities with ease of use and real-time functionality. The dual core i.MX RT1160 MCU runs on the Arm Cortex-M7 core at 600 MHz and Arm Cortex-M4 at 240 MHz, while providing excellent security. The i.MX RT1160 MCU offers support over a wide temperature range and is designed for consumer, industrial and automotive markets. The i.MX RT1160 evaluation kit (EVK) provides a high-performance solution enabled by a 6-layer PCB with through-hole design for better EMC performance - all at a low cost.

MIMXRT1160-EVK

MCU device and part on board is shown below:

  • Device: MIMXRT1166

  • PartNumber: MIMXRT1166DVM6A

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1166

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

VG-Lite GPU Library

VGLite Graphics Driver

Multicore

Multicore SDK

MCU Boot

mcuboot_opensource

Audio Voice components

Audio Voice Components

Maestro Audio Framework for MCU

Maestro Audio Framework

eIQ

eIQ

FreeMASTER

freemaster

AWS IoT

AWS IoT

NXP Wi-Fi

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS

FreeRTOS

lwIP

lwIP

File systemFatfs

FatFs