MIMXRT1024-EVK

Overview

The NXP MIMXRT1024-EVK is a development board for the i.MX MIMXRT1024 500 MHz 32-bit ARM Cortex-M7 MCUs. The i.MX RT1024 EVK is a 2-layer low-cost through-hole USB-powered PCB. At its heart lies the i.MX RT1024 crossover MCU in LQFP144 package, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 500 MHz to provide high CPU performance and excellent real-time response.

MIMXRT1024-EVK

MCU device and part on board is shown below:

  • Device: MIMXRT1024

  • PartNumber: MIMXRT1024DAG5A

Getting Started with MCUXpresso SDK Package

Getting Started with MCUXpresso SDK GitHub

Release Notes

ChangeLog

Driver API Reference Manual

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MIMXRT1024

Middleware Documentation

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeMASTER

freemaster

AWS IoT

AWS IoT

NXP Wi-Fi

Wi-Fi, Bluetooth, 802.15.4

FreeRTOS

FreeRTOS

lwIP

lwIP

File systemFatfs

FatFs