Hardware Rework Guide for FRDM-MCXN947 and X-FRDM-WIFI-M.2 Adapter
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP FRDM-MCXN947 board and X-FRDM-WIFI-M.2 or the Murata’s 2LL EAR00500 (2LL) M.2 modules solution.
The hardware rework consists of one part:
UART interface rework
Hardware rework
UART interface rework
Remove SJ11 1-2, connect SJ11 2-3
Remove SJ10 1-2, connect J1-3 to J9-26
X-FRDM-WIFI-M.2 jumper setting
Connect J8(On X-FRDM-WIFI-M.2) for 1.8V
Connect J24(On X-FRDM-WIFI-M.2) for 3.3V
Connect J19(On X-FRDM-WIFI-M.2) for 1.8V
Connect J25(On X-FRDM-WIFI-M.2) for 3.3V
Connect J15(On X-FRDM-WIFI-M.2) for 1.8V
Connect J16(On X-FRDM-WIFI-M.2) for 3.3V
Connect J17(On X-FRDM-WIFI-M.2) for 1.8V
Connect J18(On X-FRDM-WIFI-M.2) for 3.3V