Hardware Rework Guide for MCXN947-EVK and Murata M.2 Module

This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP MCXN947-EVK board and the Murata’s 1XK, 1ZM or 2LL solution - direct M.2 connection to Embedded Artists EAR00385 (1XK), EAR00364 (1ZM) or EAR00500 (2LL) M.2 modules.

The hardware rework consists of two parts:

  • M.2 UART interface

  • M.2 SDIO interface

Hardware rework

  • M.2 UART interface rework

    • Mount R835

    • Connect JP45 2-3 to supply 1.8V for GPIO4

  • M.2 SDIO interface rework

    • Connect JP47 2-3 to supply 1.8V for GPIO2

    • Remove R818, connect R823

    • Remove R819, connect R824

    • Remove R817, connect R822

    • Remove R815, connect R816

    • Remove R820, connect R825

    • Remove R821, connect R826