![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|
#include "fsl_i2c_cmsis.h"#include "fsl_dspi_cmsis.h"#include "fsl_uart_cmsis.h"#include "frdm_k64f.h"#include "frdm_fxs_mult2b_shield.h"
Go to the source code of this file.
Macros | |
| #define | I2C_S_SCL_PIN I2C_S1_SCL_PIN |
| #define | I2C_S_SDA_PIN I2C_S1_SDA_PIN |
| #define | I2C_S_DRIVER I2C_S1_DRIVER |
| #define | I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT |
| #define | I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX |
| #define I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX |
Definition at line 61 of file issdk_hal.h.
Referenced by fxlc95000_enSensor(), main(), and process_host_command().
| #define I2C_S_DRIVER I2C_S1_DRIVER |
Definition at line 59 of file issdk_hal.h.
Referenced by fxlc95000_enSensor(), main(), and process_host_command().
| #define I2C_S_SCL_PIN I2C_S1_SCL_PIN |
Definition at line 57 of file issdk_hal.h.
| #define I2C_S_SDA_PIN I2C_S1_SDA_PIN |
Definition at line 58 of file issdk_hal.h.
| #define I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT |
Definition at line 60 of file issdk_hal.h.
Referenced by main().