![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockRUN |
| SCG set for BOARD_BootClockRUN configuration. More... | |
| const scg_sosc_config_t | g_scgSysOscConfig_BOARD_BootClockRUN |
| System OSC set for BOARD_BootClockRUN configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockRUN |
| SIRC set for BOARD_BootClockRUN configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockRUN |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockRUN |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockVLPR |
| SCG set for BOARD_BootClockVLPR configuration. More... | |
| const scg_sosc_config_t | g_scgSysOscConfig_BOARD_BootClockVLPR |
| System OSC set for BOARD_BootClockVLPR configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockVLPR |
| SIRC set for BOARD_BootClockVLPR configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockVLPR |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockVLPR |
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 204 of file clock_config.c.
References mcgConfig_BOARD_BootClockRUN, and oscConfig_BOARD_BootClockRUN.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 308 of file clock_config.c.
References BOARD_BOOTCLOCKVLPR_CORE_CLOCK, mcgConfig_BOARD_BootClockVLPR, simConfig_BOARD_BootClockVLPR, SMC, and SystemCoreClock.
| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockRUN |
Definition at line 187 of file clock_config.c.
| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockVLPR |
Definition at line 291 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockRUN |
Definition at line 194 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockVLPR |
Definition at line 298 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN |
SIRC set for BOARD_BootClockRUN configuration.
Definition at line 181 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockVLPR |
SIRC set for BOARD_BootClockVLPR configuration.
Definition at line 285 of file clock_config.c.
| const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockRUN |
System OSC set for BOARD_BootClockRUN configuration.
Definition at line 173 of file clock_config.c.
| const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockVLPR |
System OSC set for BOARD_BootClockVLPR configuration.
Definition at line 277 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN |
SCG set for BOARD_BootClockRUN configuration.
Definition at line 167 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockVLPR |
SCG set for BOARD_BootClockVLPR configuration.
Definition at line 271 of file clock_config.c.
| uint32_t SystemCoreClock |