122     .enableClkOutput500M = 
true,
   140     CLOCK_SetMux(kCLOCK_PeriphClk2Mux, 0x1); 
   141     CLOCK_SetMux(kCLOCK_PeriphMux, 0x1);     
   143     DCDC->REG3 = (DCDC->REG3 & (~DCDC_REG3_TRG_MASK)) | DCDC_REG3_TRG(0x12);
   145     CLOCK_SetDiv(kCLOCK_AhbDiv, 0x0);
   147     CLOCK_SetDiv(kCLOCK_ArmDiv, 0x0);
   149     CLOCK_SetDiv(kCLOCK_IpgDiv, 0x3);
   151     CLOCK_SetDiv(kCLOCK_PerclkDiv, 0x1);
   153     CLOCK_SetMux(kCLOCK_PerclkMux, 0x0);
   154 #ifndef XIP_EXTERNAL_FLASH   156     CLOCK_SetDiv(kCLOCK_FlexspiDiv, 0x1);
   158     CLOCK_SetMux(kCLOCK_FlexspiMux, 0x0);
   161     CLOCK_SetDiv(kCLOCK_LpspiDiv, 0x4);
   163     CLOCK_SetMux(kCLOCK_LpspiMux, 0x2);
   165     CLOCK_SetDiv(kCLOCK_TraceDiv, 0x2);
   167     CLOCK_SetMux(kCLOCK_TraceMux, 0x2);
   169     CLOCK_SetDiv(kCLOCK_Sai1PreDiv, 0x3);
   171     CLOCK_SetDiv(kCLOCK_Sai1Div, 0x1);
   173     CLOCK_SetMux(kCLOCK_Sai1Mux, 0x0);
   175     CLOCK_SetDiv(kCLOCK_Sai2PreDiv, 0x3);
   177     CLOCK_SetDiv(kCLOCK_Sai2Div, 0x1);
   179     CLOCK_SetMux(kCLOCK_Sai2Mux, 0x0);
   181     CLOCK_SetDiv(kCLOCK_Sai3PreDiv, 0x3);
   183     CLOCK_SetDiv(kCLOCK_Sai3Div, 0x1);
   185     CLOCK_SetMux(kCLOCK_Sai3Mux, 0x0);
   187     CLOCK_SetDiv(kCLOCK_Lpi2cDiv, 0x0);
   189     CLOCK_SetMux(kCLOCK_Lpi2cMux, 0x0);
   191     CLOCK_SetDiv(kCLOCK_Spdif0PreDiv, 0x1);
   193     CLOCK_SetDiv(kCLOCK_Spdif0Div, 0x7);
   195     CLOCK_SetMux(kCLOCK_SpdifMux, 0x3);
   197     CLOCK_SetDiv(kCLOCK_Flexio1PreDiv, 0x1);
   199     CLOCK_SetDiv(kCLOCK_Flexio1Div, 0x7);
   201     CLOCK_SetMux(kCLOCK_Flexio1Mux, 0x3);
   203     CLOCK_SetMux(kCLOCK_Pll3SwMux, 0x0);
   205     CLOCK_SetDiv(kCLOCK_UartDiv, 0x0);
   207     CLOCK_SetMux(kCLOCK_UartMux, 0x0);
   209 #ifndef SKIP_SYSCLK_INIT   212     CLOCK_InitSysPfd(kCLOCK_Pfd2, 18);
   213     CLOCK_InitSysPfd(kCLOCK_Pfd3, 18);
   215 #ifndef XIP_EXTERNAL_FLASH   218     CLOCK_InitUsb1Pfd(kCLOCK_Pfd3, 18);
   222     CLOCK_SetMux(kCLOCK_PrePeriphMux, 0x3);
   224     CLOCK_SetMux(kCLOCK_PeriphMux, 0x0);
   226     CLOCK_SetDiv(kCLOCK_PeriphClk2Div, 0x0);
   228     CLOCK_SetMux(kCLOCK_PeriphClk2Mux, 0x0);
   230     SystemCoreClockUpdate();
 #define BOARD_XTAL32K_CLK_HZ
 
const clock_enet_pll_config_t enetPllConfig_BOARD_BootClockRUN
Enet PLL set for BOARD_BootClockRUN configuration. 
 
const clock_sys_pll_config_t sysPllConfig_BOARD_BootClockRUN
Sys PLL for BOARD_BootClockRUN configuration. 
 
void BOARD_InitBootClocks(void)
This function executes default configuration of clocks. 
 
void BOARD_BootClockRUN(void)
This function executes configuration of clocks. 
 
#define BOARD_XTAL0_CLK_HZ
 
const clock_usb_pll_config_t usb1PllConfig_BOARD_BootClockRUN
Usb1 PLL set for BOARD_BootClockRUN configuration.