MCUXpresso SDK API Reference Manual  Rev 2.12.2
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oButton
oC40ESP3 Flash Driver
oCCM32K: 32kHz Clock Control Module
oCMC: Core Mode Controller Driver
oCRC: Cyclic Redundancy Check Driver
oClock Driver
oCommon Driver
oDebug Console
oEDMA: Enhanced Direct Memory Access (eDMA) Controller Driver
oEEPROM_EMULATION: EEPROM emulation memory driver
oEWM: External Watchdog Monitor Driver
oFLASH_Adapter
oFlash_driver_api
oFlexCAN: Flex Controller Area Network Driver
oFlexIO: FlexIO Driver
oFlexcan_edma_driver
oFramework: Power Manager FrameworkThis section includes Power Mode macros, System Constraints macros, and Wakeup source macros
oGPIO: General-Purpose Input/Output Driver
oGPIO_Adapter
oGenericList
oI3C: I3C Driver
oI3c_common_driver
oIMU: Inter CPU Messaging Unit
oIMU_Adapter
oLED
oLIN: Local Interconnect Network Driver
oLPADC: 12-bit SAR Analog-to-Digital Converter Driver
oLPCMP: Low Power Analog Comparator Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI FreeRTOS Driver
oLPSPI: Low Power Serial Peripheral Interface
oLPTMR: Low-Power Timer
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
oLTC: LP Trusted Cryptography
oLog
oLpspi_edma_driver
oLpspi_flash
oLpuart_edma_driver
oLpuart_freertos_driver
oMSCM: Miscellaneous System Control
oMcm
oMemManager
oMessaging
oNotification Framework
oOSA_Adapter: Operatin System Abstraction Adapter
oOs_abstraction_thread

Copyright 2020 NXP All rights reserved

oPORT: Port Control and Interrupts
oPanic
oROMAPI driver
oRPMSG_Adapter
oRTC: Real Time Clock
oReset
oSEMA42: Hardware Semaphores Driver
oSFA: Signal Frequency Analyser
oSMSCM: Secure Miscellaneous System Control Module
oSNT: Sentinel
oSPC: System Power Control driver
oSYSPM: System Performance Monitor
oSerial Manager
oShell
oTPM: Timer PWM Module
oTRDC: Trusted Resource Domain Controller
oTRGMUX: Trigger Mux Driver
oTSTMR: Timestamp Timer Driver
oTimer_Adapter
oTimer_Manager
oUART_Adapter
oUsb_device_configuration
oVBAT: Smart Power Switch
oVREF: Voltage Reference Driver
oWDOG32: 32-bit Watchdog Timer
\WUU: Wakeup Unit driver