MCUXpresso SDK Documentation

FRDM-MCXE32B#

Overview#

The FRDM-MCXE32B board is a design and evaluation platform based on the NXP MCXE32B microcontroller (MCU). Arm Cortex-M7 cores running at speeds of up to 160 MHz and operates from a 2.97–5.5 V supply. The FRDM-MCXE32B board consists of one MCXE32B device with a 64 Mbit external serial flash. The board also features FXLS8974CFR3 I2C accelerometer sensor, one NMH1000 I2C Magnetic switch, three TJA1057GTK/3Z CAN PHY, Ethernet PHY, RGB LED, push buttons, and MCU-Link debug probe circuit. The board is compatible with the Arduino shield modules, Pmod boards, and mikroBUS. For debugging the MCXE32B MCU, the FRDM-MCXE32B board uses an onboard (OB) debug probe, MCU-Link OB, which is based on another NXP MCU: LPC55S16.

FRDM-MCXE32B

MCU device and part on board is shown below:

  • Device: MCXE32B

  • PartNumber: MCXE32BMPB

SDK Introduction#

For an introduction to the MCUXpresso SDK, see MCUXpresso Software Development Kit (SDK).

Getting Started with MCUXpresso SDK Package#

Getting Started with MCUXpresso SDK GitHub#

Release Notes#

ChangeLog#

Driver API Reference Manual#

This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.

MCXE32B_drivers

Middleware Documentation#

Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.

FreeRTOS#

FreeRTOS