ISSDK  1.8
IoT Sensing Software Development Kit
lpc55s69.h
Go to the documentation of this file.
1 /*
2  * Copyright 2018 NXP
3  * All rights reserved.
4  *
5  * SPDX-License-Identifier: BSD-3-Clause
6  */
7 /**
8  * @file lpc55s69.h
9  * @brief The lpc55s69.h file defines GPIO pin mappings for LPCXpresso55S69 board
10 */
11 
12 #ifndef LPC55S69_H_
13 #define LPC55S69_H_
14 
15 #include "pin_mux.h"
16 #include "fsl_power.h"
17 #include "RTE_Device.h"
18 #include "gpio_driver.h"
19 #include "clock_config.h"
20 
21 #define PORT0 0
22 #define PORT1 1
23 
24 // I2C4 Pin Handles
25 extern gpioHandleKSDK_t D14;
26 extern gpioHandleKSDK_t D15;
27 
28 // SPI7 Handles
29 extern gpioHandleKSDK_t D11;
30 extern gpioHandleKSDK_t D12;
31 extern gpioHandleKSDK_t D13;
32 
33 // UART0 Handle
34 extern gpioHandleKSDK_t D0;
35 extern gpioHandleKSDK_t D1;
36 
37 // LPCXpresso54114 Internal Peripheral Pin Definitions
41 
42 // I2C_S1: Pin mapping and driver information for default I2C brought to shield
43 #define I2C_S1_SCL_PIN D15
44 #define I2C_S1_SDA_PIN D14
45 #define I2C_S1_DRIVER Driver_I2C4
46 #define I2C_S1_DEVICE_INDEX I2C4_INDEX
47 #define I2C_S1_SIGNAL_EVENT I2C4_SignalEvent_t
48 
49 // SPI_S: Pin mapping and driver information default SPI brought to shield
50 #define SPI_S_DRIVER Driver_SPI7
51 #define SPI_S_BAUDRATE 500000U ///< Transfer baudrate - 500k
52 #define SPI_S_DEVICE_INDEX SPI7_INDEX
53 #define SPI_S_SIGNAL_EVENT SPI7_SignalEvent_t
54 
55 // UART: Driver information for default UART to communicate with HOST PC.
56 #define HOST_S_DRIVER Driver_USART0
57 #define HOST_S_SIGNAL_EVENT HOST_SignalEvent_t
58 #define HOST_B_DRIVER Driver_USART1
59 #define HOST_B_SIGNAL_EVENT HOST_SignalEvent_t
60 
61 /* @brief Ask use input to resume after specified samples have been processed. */
62 #define ASK_USER_TO_RESUME(x) \
63  static bool askResume = true; \
64  static uint16_t samplesToProcess = x - 1; \
65  if (askResume && !samplesToProcess--) \
66  { \
67  PRINTF("\r\n Specified samples processed, press any key to continue... \r\n"); \
68  GETCHAR(); \
69  askResume = false; \
70  }
71 
72 /* @brief dummy arguement to Power Mode Wait Wrapper. */
73 #define SMC NULL
74 
75 /* @brief Kinetis style Wrapper API for Power Mode Wait (Wait for Interrupt). */
76 status_t SMC_SetPowerModeWait(void *);
77 /* @brief Kinetis style Wrapper API for Power Mode VLPR (Wait for Interrupt). */
78 status_t SMC_SetPowerModeVlpr(void *);
79 /* @brief Kinetis style Wrapper API for handling all Clock related configurations. */
80 void BOARD_BootClockRUN(void);
81 #endif /* LPC55S69_CM4_H_ */
gpioHandleKSDK_t BLUE_LED
Definition: frdm_k64f.c:195
gpioHandleKSDK_t D11
Definition: frdm_k64f.c:56
gpioHandleKSDK_t D14
Definition: frdm_k64f.c:24
The GPIO pin handle for KSDK.
Definition: gpio_driver.h:49
gpioHandleKSDK_t D0
Definition: frdm_k64f.c:72
gpioHandleKSDK_t GREEN_LED
Definition: frdm_k64f.c:188
gpioHandleKSDK_t D13
Definition: frdm_k64f.c:49
gpioHandleKSDK_t RED_LED
Definition: frdm_k64f.c:181
gpioHandleKSDK_t D1
Definition: frdm_k64f.c:79
status_t SMC_SetPowerModeVlpr(void *)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
Definition: lpc54114.c:169
gpioHandleKSDK_t D15
Definition: frdm_k64f.c:17
status_t SMC_SetPowerModeWait(void *)
Configures the system to WAIT power mode. API name used from Kinetis family to maintain compatibility...
Definition: lpc54114.c:155
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
Definition: clock_config.c:168
gpioHandleKSDK_t D12
Definition: frdm_k64f.c:63