8 #include "fsl_common.h"     9 #include "fsl_debug_console.h"    11 #if defined(SDK_I2C_BASED_COMPONENT_USED) && SDK_I2C_BASED_COMPONENT_USED    12 #include "fsl_lpi2c.h"    14 #include "fsl_iomuxc.h"    26 #if DEBUG_CONSOLE_UART_INDEX == 1    27     return CLOCK_GetRootClockFreq(kCLOCK_Root_Lpuart1);
    28 #elif DEBUG_CONSOLE_UART_INDEX == 12    29     return CLOCK_GetRootClockFreq(kCLOCK_Root_Lpuart12);
    31     return CLOCK_GetRootClockFreq(kCLOCK_Root_Lpuart2);
    42 #if defined(SDK_I2C_BASED_COMPONENT_USED) && SDK_I2C_BASED_COMPONENT_USED    43 void BOARD_LPI2C_Init(LPI2C_Type *base, uint32_t clkSrc_Hz)
    45     lpi2c_master_config_t lpi2cConfig = {0};
    57     LPI2C_MasterGetDefaultConfig(&lpi2cConfig);
    58     LPI2C_MasterInit(base, &lpi2cConfig, clkSrc_Hz);
    61 status_t BOARD_LPI2C_Send(LPI2C_Type *base,
    62                           uint8_t deviceAddress,
    64                           uint8_t subAddressSize,
    68     lpi2c_master_transfer_t xfer;
    70     xfer.flags          = kLPI2C_TransferDefaultFlag;
    71     xfer.slaveAddress   = deviceAddress;
    72     xfer.direction      = kLPI2C_Write;
    73     xfer.subaddress     = subAddress;
    74     xfer.subaddressSize = subAddressSize;
    76     xfer.dataSize       = txBuffSize;
    78     return LPI2C_MasterTransferBlocking(base, &xfer);
    81 status_t BOARD_LPI2C_Receive(LPI2C_Type *base,
    82                              uint8_t deviceAddress,
    84                              uint8_t subAddressSize,
    88     lpi2c_master_transfer_t xfer;
    90     xfer.flags          = kLPI2C_TransferDefaultFlag;
    91     xfer.slaveAddress   = deviceAddress;
    92     xfer.direction      = kLPI2C_Read;
    93     xfer.subaddress     = subAddress;
    94     xfer.subaddressSize = subAddressSize;
    96     xfer.dataSize       = rxBuffSize;
    98     return LPI2C_MasterTransferBlocking(base, &xfer);
   101 status_t BOARD_LPI2C_SendSCCB(LPI2C_Type *base,
   102                               uint8_t deviceAddress,
   104                               uint8_t subAddressSize,
   108     lpi2c_master_transfer_t xfer;
   110     xfer.flags          = kLPI2C_TransferDefaultFlag;
   111     xfer.slaveAddress   = deviceAddress;
   112     xfer.direction      = kLPI2C_Write;
   113     xfer.subaddress     = subAddress;
   114     xfer.subaddressSize = subAddressSize;
   116     xfer.dataSize       = txBuffSize;
   118     return LPI2C_MasterTransferBlocking(base, &xfer);
   121 status_t BOARD_LPI2C_ReceiveSCCB(LPI2C_Type *base,
   122                                  uint8_t deviceAddress,
   124                                  uint8_t subAddressSize,
   129     lpi2c_master_transfer_t xfer;
   131     xfer.flags          = kLPI2C_TransferDefaultFlag;
   132     xfer.slaveAddress   = deviceAddress;
   133     xfer.direction      = kLPI2C_Write;
   134     xfer.subaddress     = subAddress;
   135     xfer.subaddressSize = subAddressSize;
   139     status = LPI2C_MasterTransferBlocking(base, &xfer);
   141     if (kStatus_Success == status)
   143         xfer.subaddressSize = 0;
   144         xfer.direction      = kLPI2C_Read;
   146         xfer.dataSize       = rxBuffSize;
   148         status = LPI2C_MasterTransferBlocking(base, &xfer);
   154 void BOARD_Accel_I2C_Init(
void)
   159 status_t BOARD_Accel_I2C_Send(uint8_t deviceAddress, uint32_t subAddress, uint8_t subaddressSize, uint32_t txBuff)
   161     uint8_t 
data = (uint8_t)txBuff;
   166 status_t BOARD_Accel_I2C_Receive(
   167     uint8_t deviceAddress, uint32_t subAddress, uint8_t subaddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   169     return BOARD_LPI2C_Receive(
BOARD_ACCEL_I2C_BASEADDR, deviceAddress, subAddress, subaddressSize, rxBuff, rxBuffSize);
   172 void BOARD_Codec_I2C_Init(
void)
   177 status_t BOARD_Codec_I2C_Send(
   178     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, 
const uint8_t *txBuff, uint8_t txBuffSize)
   184 status_t BOARD_Codec_I2C_Receive(
   185     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   187     return BOARD_LPI2C_Receive(
BOARD_CODEC_I2C_BASEADDR, deviceAddress, subAddress, subAddressSize, rxBuff, rxBuffSize);
   190 void BOARD_Camera_I2C_Init(
void)
   192     const clock_root_config_t lpi2cClockConfig = {
   205 status_t BOARD_Camera_I2C_Send(
   206     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, 
const uint8_t *txBuff, uint8_t txBuffSize)
   212 status_t BOARD_Camera_I2C_Receive(
   213     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   219 status_t BOARD_Camera_I2C_SendSCCB(
   220     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, 
const uint8_t *txBuff, uint8_t txBuffSize)
   226 status_t BOARD_Camera_I2C_ReceiveSCCB(
   227     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   233 void BOARD_MIPIPanelTouch_I2C_Init(
void)
   235     const clock_root_config_t lpi2cClockConfig = {
   249 status_t BOARD_MIPIPanelTouch_I2C_Send(
   250     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, 
const uint8_t *txBuff, uint8_t txBuffSize)
   253                             (uint8_t *)txBuff, txBuffSize);
   256 status_t BOARD_MIPIPanelTouch_I2C_Receive(
   257     uint8_t deviceAddress, uint32_t subAddress, uint8_t subAddressSize, uint8_t *rxBuff, uint8_t rxBuffSize)
   267 #if defined(__CC_ARM) || defined(__ARMCC_VERSION)   268     extern uint32_t Image$$RW_m_ncache$$Base[];
   270     extern uint32_t Image$$RW_m_ncache_unused$$Base[];
   271     extern uint32_t Image$$RW_m_ncache_unused$$ZI$$Limit[];
   272     uint32_t nonCacheStart = (uint32_t)Image$$RW_m_ncache$$Base;
   273     uint32_t 
size          = ((uint32_t)Image$$RW_m_ncache_unused$$Base == nonCacheStart) ?
   275                         ((uint32_t)Image$$RW_m_ncache_unused$$ZI$$Limit - nonCacheStart);
   276 #elif defined(__MCUXPRESSO)   277     extern uint32_t __base_NCACHE_REGION;
   278     extern uint32_t __top_NCACHE_REGION;
   279     uint32_t nonCacheStart = (uint32_t)(&__base_NCACHE_REGION);
   280     uint32_t size          = (uint32_t)(&__top_NCACHE_REGION) - nonCacheStart;
   281 #elif defined(__ICCARM__) || defined(__GNUC__)   282     extern uint32_t __NCACHE_REGION_START[];
   283     extern uint32_t __NCACHE_REGION_SIZE[];
   284     uint32_t nonCacheStart = (uint32_t)__NCACHE_REGION_START;
   285     uint32_t size          = (uint32_t)__NCACHE_REGION_SIZE;
   289 #if defined(__ICACHE_PRESENT) && __ICACHE_PRESENT   291     if (SCB_CCR_IC_Msk == (SCB_CCR_IC_Msk & SCB->CCR))
   296 #if defined(__DCACHE_PRESENT) && __DCACHE_PRESENT   297     if (SCB_CCR_DC_Msk == (SCB_CCR_DC_Msk & SCB->CCR))
   346     MPU->RBAR = ARM_MPU_RBAR(0, 0x80000000U);
   347     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 2, 0, 0, 0, 0, ARM_MPU_REGION_SIZE_512MB);
   350     MPU->RBAR = ARM_MPU_RBAR(1, 0x60000000U);
   351     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 2, 0, 0, 0, 0, ARM_MPU_REGION_SIZE_512MB);
   354     MPU->RBAR = ARM_MPU_RBAR(2, 0x00000000U);
   355     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 2, 0, 0, 0, 0, ARM_MPU_REGION_SIZE_1GB);
   358     MPU->RBAR = ARM_MPU_RBAR(3, 0x00000000U);
   359     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_256KB);
   362     MPU->RBAR = ARM_MPU_RBAR(4, 0x20000000U);
   363     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_256KB);
   366     MPU->RBAR = ARM_MPU_RBAR(5, 0x20200000U);
   367     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_1MB);
   370     MPU->RBAR = ARM_MPU_RBAR(6, 0x20300000U);
   371     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_512KB);
   373 #if defined(XIP_EXTERNAL_FLASH) && (XIP_EXTERNAL_FLASH == 1)   375     MPU->RBAR = ARM_MPU_RBAR(7, 0x30000000U);
   376     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_RO, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_16MB);
   381     MPU->RBAR = ARM_MPU_RBAR(8, 0x80000000U);
   382     MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 0, 0, 1, 1, 0, ARM_MPU_REGION_SIZE_64MB);
   385     while ((size >> i) > 0x1U)
   393         assert(!(nonCacheStart % size));
   394         assert(size == (uint32_t)(1 << i));
   398         MPU->RBAR = ARM_MPU_RBAR(9, nonCacheStart);
   399         MPU->RASR = ARM_MPU_RASR(0, ARM_MPU_AP_FULL, 1, 0, 0, 0, 0, i - 1);
   403     ARM_MPU_Enable(MPU_CTRL_PRIVDEFENA_Msk);
   406 #if defined(__DCACHE_PRESENT) && __DCACHE_PRESENT   409 #if defined(__ICACHE_PRESENT) && __ICACHE_PRESENT 
#define BOARD_ACCEL_I2C_CLOCK_FREQ
 
#define BOARD_CODEC_I2C_CLOCK_FREQ
 
#define BOARD_CAMERA_I2C_BASEADDR
 
uint32_t BOARD_DebugConsoleSrcFreq(void)
 
#define BOARD_DEBUG_UART_BAUDRATE
 
#define BOARD_CAMERA_I2C_CLOCK_DIVIDER
 
#define BOARD_ACCEL_I2C_BASEADDR
 
void BOARD_SD_Pin_Config(uint32_t speed, uint32_t strength)
 
uint8_t data[FXLS8962_DATA_SIZE]
 
void BOARD_MMC_Pin_Config(uint32_t speed, uint32_t strength)
 
#define BOARD_MIPI_PANEL_TOUCH_I2C_CLOCK_DIVIDER
 
#define BOARD_CAMERA_I2C_CLOCK_ROOT
 
#define BOARD_DEBUG_UART_INSTANCE
 
#define BOARD_MIPI_PANEL_TOUCH_I2C_BASEADDR
 
#define BOARD_CODEC_I2C_BASEADDR
 
#define BOARD_MIPI_PANEL_TOUCH_I2C_CLOCK_SOURCE
 
void BOARD_ConfigMPU(void)
 
#define BOARD_CAMERA_I2C_CLOCK_SOURCE
 
#define BOARD_MIPI_PANEL_TOUCH_I2C_CLOCK_ROOT
 
void BOARD_InitDebugConsole(void)
 
#define BOARD_DEBUG_UART_TYPE