![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | SIM_OSC32KSEL_OSC32KCLK_CLK 0U |
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const mcglite_config_t | mcgliteConfig_BOARD_BootClockRUN |
| MCG lite set for BOARD_BootClockRUN configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockRUN |
| SIM module set for BOARD_BootClockRUN configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockRUN |
| OSC set for BOARD_BootClockRUN configuration. More... | |
| const mcglite_config_t | mcgliteConfig_BOARD_BootClockVLPR |
| MCG lite set for BOARD_BootClockVLPR configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockVLPR |
| SIM module set for BOARD_BootClockVLPR configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockVLPR |
| OSC set for BOARD_BootClockVLPR configuration. More... | |
| #define SIM_OSC32KSEL_OSC32KCLK_CLK 0U |
OSC32KSEL select: OSC32KCLK clock
Definition at line 38 of file clock_config.c.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 112 of file clock_config.c.
References BOARD_BOOTCLOCKRUN_CORE_CLOCK, mcgliteConfig_BOARD_BootClockRUN, simConfig_BOARD_BootClockRUN, and SystemCoreClock.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 184 of file clock_config.c.
References BOARD_BOOTCLOCKVLPR_CORE_CLOCK, mcgliteConfig_BOARD_BootClockVLPR, simConfig_BOARD_BootClockVLPR, SMC, SMC_SetPowerModeVlpr(), and SystemCoreClock.

| const mcglite_config_t mcgliteConfig_BOARD_BootClockRUN |
MCG lite set for BOARD_BootClockRUN configuration.
Definition at line 84 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const mcglite_config_t mcgliteConfig_BOARD_BootClockVLPR |
MCG lite set for BOARD_BootClockVLPR configuration.
Definition at line 156 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const osc_config_t oscConfig_BOARD_BootClockRUN |
OSC set for BOARD_BootClockRUN configuration.
Definition at line 98 of file clock_config.c.
| const osc_config_t oscConfig_BOARD_BootClockVLPR |
OSC set for BOARD_BootClockVLPR configuration.
Definition at line 170 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockRUN |
SIM module set for BOARD_BootClockRUN configuration.
Definition at line 93 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockVLPR |
SIM module set for BOARD_BootClockVLPR configuration.
Definition at line 165 of file clock_config.c.
| uint32_t SystemCoreClock |