![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockRUN |
| SCG set for BOARD_BootClockRUN configuration. More... | |
| const scg_sosc_config_t | g_scgSysOscConfig_BOARD_BootClockRUN |
| System OSC set for BOARD_BootClockRUN configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockRUN |
| SIRC set for BOARD_BootClockRUN configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockRUN |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockRUN |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockVLPR |
| SCG set for BOARD_BootClockVLPR configuration. More... | |
| const scg_sosc_config_t | g_scgSysOscConfig_BOARD_BootClockVLPR |
| System OSC set for BOARD_BootClockVLPR configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockVLPR |
| SIRC set for BOARD_BootClockVLPR configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockVLPR |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockVLPR |
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
This function executes configuration of clocks.
| void |
Definition at line 178 of file clock_config.c.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 282 of file clock_config.c.
References BOARD_BOOTCLOCKVLPR_CORE_CLOCK, SMC, SMC_SetPowerModeVlpr(), and SystemCoreClock.

| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockRUN |
Definition at line 161 of file clock_config.c.
| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockVLPR |
Definition at line 265 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockRUN |
Definition at line 168 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockVLPR |
Definition at line 272 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN |
SIRC set for BOARD_BootClockRUN configuration.
Definition at line 155 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockVLPR |
SIRC set for BOARD_BootClockVLPR configuration.
Definition at line 259 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockRUN |
System OSC set for BOARD_BootClockRUN configuration.
Definition at line 147 of file clock_config.c.
| const scg_sosc_config_t g_scgSysOscConfig_BOARD_BootClockVLPR |
System OSC set for BOARD_BootClockVLPR configuration.
Definition at line 251 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN |
SCG set for BOARD_BootClockRUN configuration.
Definition at line 141 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockVLPR |
SCG set for BOARD_BootClockVLPR configuration.
Definition at line 245 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| uint32_t SystemCoreClock |