![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | SCG_LPFLL_DISABLE 0U |
Functions | |
| void | BOARD_InitBootClocks (void) |
| This function executes default configuration of clocks. More... | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockHSRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| uint32_t | SystemCoreClock |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockRUN |
| SCG set for BOARD_BootClockRUN configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockRUN |
| SIRC set for BOARD_BootClockRUN configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockRUN |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockRUN |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockHSRUN |
| SCG set for BOARD_BootClockHSRUN configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockHSRUN |
| SIRC set for BOARD_BootClockHSRUN configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockHSRUN |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockHSRUN |
| const scg_sys_clk_config_t | g_sysClkConfig_BOARD_BootClockVLPR |
| SCG set for BOARD_BootClockVLPR configuration. More... | |
| const scg_sirc_config_t | g_scgSircConfig_BOARD_BootClockVLPR |
| SIRC set for BOARD_BootClockVLPR configuration. More... | |
| const scg_firc_config_t | g_scgFircConfig_BOARD_BootClockVLPR |
| const scg_lpfll_config_t | g_scgLpFllConfig_BOARD_BootClockVLPR |
| #define SCG_LPFLL_DISABLE 0U |
LPFLL clock disabled
Definition at line 48 of file clock_config.c.
| void BOARD_BootClockHSRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 274 of file clock_config.c.
References mcgConfig_BOARD_BootClockHSRUN, oscConfig_BOARD_BootClockHSRUN, and SMC.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
This function executes configuration of clocks.
| void |
Definition at line 175 of file clock_config.c.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 382 of file clock_config.c.
References BOARD_BOOTCLOCKVLPR_CORE_CLOCK, g_scgFircConfig_BOARD_BootClockVLPR, g_scgLpFllConfig_BOARD_BootClockVLPR, g_scgSircConfig_BOARD_BootClockVLPR, g_sysClkConfig_BOARD_BootClockVLPR, mcgConfig_BOARD_BootClockVLPR, simConfig_BOARD_BootClockVLPR, SMC, SMC_SetPowerModeVlpr(), and SystemCoreClock.

| void BOARD_InitBootClocks | ( | void | ) |
This function executes default configuration of clocks.
Definition at line 100 of file clock_config.c.
References BOARD_BootClockRUN().

| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockHSRUN |
Definition at line 253 of file clock_config.c.
| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockRUN |
Definition at line 154 of file clock_config.c.
| const scg_firc_config_t g_scgFircConfig_BOARD_BootClockVLPR |
Definition at line 361 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockHSRUN |
Definition at line 262 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockRUN |
Definition at line 163 of file clock_config.c.
| const scg_lpfll_config_t g_scgLpFllConfig_BOARD_BootClockVLPR |
Definition at line 370 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockHSRUN |
SIRC set for BOARD_BootClockHSRUN configuration.
Definition at line 245 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockRUN |
SIRC set for BOARD_BootClockRUN configuration.
Definition at line 146 of file clock_config.c.
| const scg_sirc_config_t g_scgSircConfig_BOARD_BootClockVLPR |
SIRC set for BOARD_BootClockVLPR configuration.
Definition at line 353 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockHSRUN |
SCG set for BOARD_BootClockHSRUN configuration.
Definition at line 237 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockRUN |
SCG set for BOARD_BootClockRUN configuration.
Definition at line 138 of file clock_config.c.
| const scg_sys_clk_config_t g_sysClkConfig_BOARD_BootClockVLPR |
SCG set for BOARD_BootClockVLPR configuration.
Definition at line 345 of file clock_config.c.
| uint32_t SystemCoreClock |