Low-power Extended Advertising Peripheral
Demo functionality overview
The application behaves as a GAP peripheral node. It enters GAP General Discoverable Mode and waits for a GAP central node to connect and configure notifications for the temperature value.
Implemented profile and services
The adv_ext_peripheral application implements a GATT server, a custom profile and the following services.
Temperature Service (UUID: 01ff0200-ba5e-f4ee-5ca1-eb1e5e4b1ce0)
Battery Service v1.0
Device Information Service v1.1
The Temperature service is a custom service that implements the Temperature characteristic (UUID: 0x2A6E) with a Characteristic Presentation Format descriptor (UUID: 0x2904), both defined by the Bluetooth SIG.
Supported platforms
The following platforms support the Extended Advertising Peripheral application:
KW45B41Z-EVK
K32W148-EVK
FRDM-MCXW71
KW47-EVK
MCX-W72-EVK