eatt_central

Overview

The EATT Central application implements a GATT server and the following profiles and services:

  • Generic Attribute Profile

The application behaves as a GAP central node. It searches for an EATT peripheral to connect to. After connecting, it performs service discovery, initiates an EATT connection and configures indications on the peripheral for services A and B. The Central reports the received service data and the steps taken during the setup on a terminal connected to an UART port.

Supported Boards

  • KW47-EVK

  • FRDM-MCXW71

  • K32W148-EVK

  • MCX-W72-EVK

  • KW45B41Z-EVK