MCUXpresso SDK Documentation

mc_pmsm_servo

mc_pmsm_servo#

Overview#

This example demonstrates the servo control of the PMSM.

Supported Boards#

IMX943-EVK
Hardware requirements
  • i.MX943-EVK board

  • FRDM-LVPMSM-FA board

  • Power supply 24V

  • USB Type-C cable

  • Low-voltage 3-phase permanent magnet motor with EnDat2.2, EnDat3 or BiSS encoder sensor

  • Personal Computer

Overview

The 3-phase permanent magnet synchronous motor (PMSM) control reference application is intended to provide the example for 3-phase PMSM motor control solutions. The reference design uses a closed-loop field-oriented vector speed (FOC) control mechanism.

More information

Application web page with the board specific Application User’s guide and other documentation: http://www.nxp.com/sdkmotorcontrol

Board settings

Follow chapter “Hardware setup” in Application User’s guide.

Running the demo

Follow chapter “User interface” in Application User’s guide.