AW611 release notes#
Package information#
SDK version: 26.09.00
Parent topic: IW611/IW612 release notes
Version information#
Wireless SoC: AW611
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.8.p141
18 - Major revision
99 - Feature pack
8 - Release version
p141 - Patch number
Parent topic: AW611 release notes
Host platform#
i.MX RT1170 EVK, i.MX RT1180 EVK and i.MX RT1180 EVKA Platforms running FreeRTOS
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic: AW611 release notes
Wi-Fi and Bluetooth certification#
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications#
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA2
STA | WPA3
STA | 802.11ac
STA | 802.11ax
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic: Wi-Fi and Bluetooth certification
Bluetooth controller certification#
QDID: refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic: Wi-Fi and Bluetooth certification
Parent topic: IW611/IW612 release notes
Wi-Fi throughput#
Throughput test setup#
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW612 Murata (Module: 2EL M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2
The throughput numbers are captured with default configurations using wifi_wpa_supplicant sample application.
Parent topic: Wi-Fi throughput
iPerf host configuration and impact on throughput#
To get the highest throughput, the throughput values shown in STA throughput and Mobile AP throughput are measured with the maximum values of the default host configuration macros. STA and AP throughput captured with the minimum values of the host configuration macros shows the throughput numbers obtained when using the minimum values of the host configuration macros. The macro values are defined in lwipopts.h file.
The table below lists the minimum and maximum values of the host configuration macros.
Values of the host configuration macros
Parameter |
Maximum value |
Minimum value |
|---|---|---|
TCPIP_MBOX_SIZE |
96 |
32 |
DEFAULT_RAW_RECVMBOX_SIZE |
32 |
12 |
DEFAULT_UDP_RECVMBOX_SIZE |
64 |
12 |
DEFAULT_TCP_RECVMBOX_SIZE |
64 |
12 |
TCP_MSS |
1460 |
536 |
TCP_SND_BUF |
24 * TCP_MSS |
2 * TCP_MSS |
MEM_SIZE |
319160 |
41,080 |
TCP_WND |
15 * TCP_MSS |
10 * TCP_MSS |
MEMP_NUM_PBUF |
20 |
10 |
MEMP_NUM_TCP_SEG |
96 |
12 |
MEMP_NUM_TCPIP_MSG_INPKT |
80 |
16 |
MEMP_NUM_TCPIP_MSG_API |
80 |
8 |
MEMP_NUM_NETBUF |
32 |
16 |
STA and AP throughput captured with the minimum values of the host configuration macros#
STA mode throughput - HE Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
7 |
18 |
111 |
124 |
WPA2-AES |
7 |
18 |
110 |
124 |
WPA3-SAE |
6 |
18 |
110 |
124 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
2 |
19 |
93 |
127 |
WPA2-AES |
2 |
19 |
105 |
126 |
WPA3-SAE |
2 |
19 |
104 |
132 |
Parent topic: iPerf host configuration and impact on throughput
Parent topic: Wi-Fi throughput
STA throughput#
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
46 |
46 |
53 |
62 |
WPA2-AES |
54 |
55 |
70 |
72 |
WPA3-SAE |
53 |
55 |
70 |
72 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
77 |
77 |
130 |
131 |
WPA2-AES |
80 |
79 |
130 |
129 |
WPA3-SAE |
80 |
79 |
130 |
129 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
41 |
48 |
63 |
64 |
WPA2-AES |
56 |
58 |
71 |
75 |
WPA3-SAE |
56 |
58 |
71 |
75 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
78 |
81 |
129 |
134 |
WPA2-AES |
78 |
80 |
129 |
133 |
WPA3-SAE |
77 |
80 |
129 |
133 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
45 |
54 |
71 |
76 |
WPA2-AES |
56 |
58 |
71 |
75 |
WPA3-SAE |
56 |
58 |
71 |
75 |
STA mode throughput - VHT Mode | 5 GHz Band | 40 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
92 |
86 |
153 |
157 |
WPA2-AES |
89 |
91 |
153 |
157 |
WPA3-SAE |
90 |
87 |
153 |
156 |
STA mode throughput - VHT Mode | 5 GHz Band | 80 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
120 |
93 |
233 |
226 |
WPA2-AES |
114 |
104 |
233 |
226 |
WPA3-SAE |
113 |
104 |
233 |
226 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz (HE)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
69 |
53 |
95 |
102 |
WPA2-AES |
63 |
65 |
93 |
95 |
WPA3-SAE |
66 |
68 |
101 |
99 |
STA mode throughput - HE Mode | 2.4 GHz Band | 40 MHz (HE)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
97 |
88 |
214 |
210 |
WPA2-AES |
99 |
88 |
204 |
209 |
WPA3-SAE |
95 |
86 |
216 |
210 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz (HE)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
59 |
51 |
93 |
127 |
WPA2-AES |
60 |
51 |
91 |
126 |
WPA3-SAE |
60 |
51 |
91 |
127 |
STA mode throughput - HE Mode | 5 GHz Band | 40 MHz (HE)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
103 |
90 |
185 |
228 |
WPA2-AES |
102 |
91 |
180 |
228 |
WPA3-SAE |
101 |
88 |
180 |
228 |
STA mode throughput - HE Mode | 5 GHz Band | 80 MHz (HE)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
123 |
97 |
233 |
226 |
WPA2-AES |
123 |
70 |
233 |
225 |
WPA3-SAE |
126 |
70 |
233 |
225 |
Parent topic: Wi-Fi throughput
Mobile AP throughput#
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
44 |
45 |
58 |
57 |
WPA2-AES |
43 |
44 |
60 |
56 |
WPA3-SAE |
43 |
44 |
59 |
56 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
69 |
44 |
122 |
114 |
WPA2-AES |
68 |
43 |
120 |
113 |
WPA3-SAE |
68 |
43 |
120 |
112 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
46 |
49 |
63 |
61 |
WPA2-AES |
46 |
49 |
63 |
60 |
WPA3-SAE |
46 |
49 |
63 |
60 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
75 |
78 |
127 |
113 |
WPA2-AES |
74 |
78 |
127 |
112 |
WPA3-SAE |
75 |
78 |
127 |
112 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
50 |
52 |
71 |
71 |
WPA2-AES |
49 |
51 |
71 |
71 |
WPA3-SAE |
50 |
51 |
71 |
71 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
90 |
90 |
152 |
141 |
WPA2-AES |
89 |
89 |
148 |
139 |
WPA3-SAE |
89 |
89 |
144 |
140 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
116 |
110 |
224 |
214 |
WPA2-AES |
116 |
110 |
219 |
214 |
WPA3-SAE |
115 |
110 |
219 |
214 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
54 |
48 |
82 |
89 |
WPA2-AES |
52 |
62 |
81 |
113 |
WPA3-SAE |
51 |
62 |
81 |
112 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
83 |
76 |
133 |
180 |
WPA2-AES |
62 |
74 |
132 |
132 |
WPA3-SAE |
62 |
72 |
130 |
133 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
60 |
52 |
81 |
89 |
WPA2-AES |
60 |
51 |
80 |
90 |
WPA3-SAE |
60 |
51 |
80 |
89 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
98 |
96 |
150 |
209 |
WPA2-AES |
97 |
95 |
147 |
214 |
WPA3-SAE |
97 |
95 |
147 |
214 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
116 |
107 |
222 |
216 |
WPA2-AES |
115 |
106 |
217 |
216 |
WPA3-SAE |
113 |
106 |
217 |
217 |
Parent topic: Wi-Fi throughput
Parent topic: IW611/IW612 release notes
EU conformance tests#
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic: IW611/IW612 release notes
Bug fixes and/or feature enhancements#
Firmware version: 18.99.2.p7.19#
Component |
Description |
|---|---|
- |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p7.19 to 18.99.2.p49.9#
Component |
Description |
|---|---|
- |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p49.9 to 18.99.2.p155#
Component |
Description |
|---|---|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p155 to 18.99.2.p66.30#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.2.p66.30 to 18.99.3.p10.5#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p21.154 to 18.99.3.p23.16#
Component |
Description |
|---|---|
- |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p23.16 to 18.99.3.p25.11#
Component |
Description |
|---|---|
Bluetooth |
Packet lost observed in CIS case, which causes audio noise. |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p25.11 to 18.99.3.p26.10#
Component |
Description |
|---|---|
Wi-Fi |
During legacy roaming when the “Link Lost” observed the DUTSTA fails to roam |
Wi-Fi |
During the automated testing of the channel performance, a system hang can occur, with the error message “.sdio_drv_write failed”. |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p26.10 to 18.99.3.p27.1#
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p27.10 to 18.99.8.p10#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.8.p10 to 18.99.8.p68#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: 18.99.8.p68 to 18.99.8.p141#
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic: Bug fixes and/or feature enhancements
Parent topic: IW611/IW612 release notes
Known issues#
Component |
Description |
|---|---|
NA |
Parent topic: IW611/IW612 release notes