IW416 release notes#
Package information#
SDK version: 26.09.00
Parent topic: IW416 release notes
Version information#
Wireless SoC: IW416
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 16.92.21.p166
16 - Major revision
92 - Feature pack
21 - Release version
p166 - Patch number
Parent topic: IW416 release notes
Host platform#
All i.MX RT platforms running FreeRTOS.
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic: IW416 release notes
Wi-Fi and Bluetooth certification#
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications#
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA2
STA | WPA3
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic: Wi-Fi and Bluetooth certification
Bluetooth controller certification#
QDID: refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic: Wi-Fi and Bluetooth certification
Parent topic: IW416 release notes
Wi-Fi throughput#
Throughput test setup#
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW416 Murata (Module: 1XK M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic: Wi-Fi throughput
STA throughput#
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
43 |
45 |
53 |
54 |
WPA2-AES |
42 |
45 |
51 |
53 |
WPA3-SAE |
45 |
42 |
53 |
53 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
41 |
59 |
115 |
123 |
WPA2-AES |
50 |
58 |
113 |
93 |
WPA3-SAE |
28 |
58 |
114 |
92 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
45 |
48 |
61 |
56 |
WPA2-AES |
42 |
48 |
61 |
44 |
WPA3-SAE |
42 |
47 |
61 |
49 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
43 |
64 |
118 |
132 |
WPA2-AES |
50 |
59 |
118 |
131 |
WPA3-SAE |
69 |
59 |
117 |
122 |
Parent topic: Wi-Fi throughput
Mobile AP throughput#
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
43 |
45 |
53 |
54 |
WPA2-AES |
42 |
45 |
51 |
53 |
WPA3-SAE |
45 |
42 |
53 |
53 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
68 |
66 |
96 |
91 |
WPA2-AES |
68 |
66 |
96 |
91 |
WPA3-SAE |
68 |
66 |
96 |
91 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
51 |
45 |
57 |
61 |
WPA2-AES |
42 |
45 |
55 |
56 |
WPA3-SAE |
43 |
45 |
57 |
56 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
83 |
68 |
118 |
101 |
WPA2-AES |
77 |
68 |
118 |
100 |
WPA3-SAE |
77 |
69 |
118 |
100 |
Parent topic: Wi-Fi throughput
Parent topic: IW416 release notes
EU conformance tests#
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic: IW416 release notes
Bug fixes and/or feature enhancements#
Firmware version: From 16.91.21.p64.1 to 16.91.21.p82#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p82 to 16.91.21.p91.6#
Component |
Description |
|---|---|
Wi-Fi |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p91.6 to 16.91.21.p124#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p124 to 16.91.21.p133#
Component |
Description |
|---|---|
Wi-Fi |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p133 to 16.91.21.p133.2#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5#
Component |
Description |
|---|---|
Wi-Fi |
|
Coex |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.4#
Component |
Description |
|---|---|
- |
NA |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p149.4 to 16.92.21.p151.7#
Component |
Description |
|---|---|
Wi-Fi |
Samsung S24 Ultra and Google Pixel 7 mobiles having Android 14 are not able connect to the DUTAP with WPA3 SAE security. |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p151.7 to 16.92.21.p153.5#
Component |
Description |
|---|---|
Wi-Fi |
|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p153.5 to 16.92.21.p153.6#
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p153.6 to 16.92.21.p153.9#
Component |
Description |
|---|---|
Wi-Fi |
Enabled mbedtls 3.x |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p153.9 to 16.92.21.p155.2#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p155.2 to 16.92.21.p161#
Component |
Description |
|---|---|
Wi-Fi |
Fixed STA unable to connect to AP in noisy conditions with antenna diversity enabled. |
Bluetooth |
Intermittent failure in LE connection establishment with reason code 0x3E |
Parent topic: Bug fixes and/or feature enhancements
Firmware version: From 16.92.21.p161 to 16.92.21.p166#
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic: Bug fixes and/or feature enhancements
Parent topic: IW416 release notes
Known issues#
Component |
Description |
|---|---|
NA |
Parent topic: IW416 release notes