MCUXpresso SDK Documentation

Wi-Fi throughput#

Throughput test setup#

  • Environment: Shield Room - Over the Air

  • External Access Point: ASUS AX88U

  • DUT: W8987 Murata (Module: 1ZM M.2) with EVK-MIMXRT1060 EVKC platform

  • DUT Power Source: External power supply

  • External Client: Apple MacBook Air

  • Channel: 6 | 36

  • Wi-Fi application: wifi_wpa_supplicant

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

Parent topic: Wi-Fi throughput

STA throughput#

External APs: ASUS AX88U

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

50

50

60

62

WPA2-AES

47

49

59

62

WPA3-SAE

49

48

59

62

STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

62

83

121

124

WPA2-AES

61

82

120

126

WPA3-SAE

60

82

120

126

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

43

52

60

64

WPA2-AES

43

52

61

64

WPA3-SAE

43

52

60

65

STA mode throughput - AN Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

64

87

126

125

WPA2-AES

63

85

125

120

WPA3-SAE

63

80

125

123

STA mode throughput - AC Mode | 5 GHz Band | 20 MHz (VHT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

48

60

73

78

WPA2-AES

47

60

73

77

WPA3-SAE

47

60

73

77

STA mode throughput - AC Mode | 5 GHz Band | 40 MHz (VHT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

68

96

161

157

WPA2-AES

69

92

160

155

WPA3-SAE

70

94

160

155

STA mode throughput - AC Mode | 5 GHz Band | 80 MHz (VHT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

116

111

226

233

WPA2-AES

114

99

224

200

WPA3-SAE

114

99

226

200

Parent topic: Wi-Fi throughput

Mobile AP throughput#

External client: Apple Macbook Air

Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

47

51

58

62

WPA2-AES

46

50

58

62

WPA3-SAE

44

50

58

62

Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

66

81

107

121

WPA2-AES

65

80

107

120

WPA3-SAE

65

80

108

120

Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

52

60

61

WPA2-AES

44

51

60

61

WPA3-SAE

44

51

60

61

Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

70

89

126

103

WPA2-AES

70

87

124

102

WPA3-SAE

70

88

125

103

Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

49

60

73

76

WPA2-AES

48

59

73

76

WPA3-SAE

48

60

73

76

Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

77

106

161

102

WPA2-AES

77

104

160

102

WPA3-SAE

77

104

160

111

Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 80 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

Open Security

115

135

226

215

WPA2-AES

113

123

224

196

WPA3-SAE

113

123

225

172

Parent topic: Wi-Fi throughput

Parent topic: 88W8987 release notes