Wi-Fi throughput#
Throughput test setup#
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW610
External Client: Intel AX210
Channel: 6 | 36
Wi-Fi application: wifi_cli
Compiler used to build application: armgcc
Compiler version gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 3.
Parent topic: Wi-Fi throughput
STA throughput#
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
42 |
47 |
60 |
61 |
WPA2-AES |
41 |
46 |
59 |
59 |
WPA3-SAE |
42 |
46 |
58 |
60 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
46 |
50 |
63 |
64 |
WPA2-AES |
45 |
49 |
61 |
63 |
WPA3-SAE |
45 |
50 |
61 |
62 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
41 |
40 |
72 |
72 |
WPA2-AES |
40 |
40 |
72 |
72 |
WPA3-SAE |
40 |
40 |
72 |
71 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
51 |
58 |
75 |
76 |
WPA2-AES |
50 |
57 |
73 |
75 |
WPA3-SAE |
50 |
57 |
73 |
75 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
56 |
60 |
93 |
98 |
WPA2-AES |
53 |
57 |
91 |
91 |
WPA3-SAE |
54 |
54 |
94 |
91 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
50 |
64 |
90 |
102 |
WPA2-AES |
48 |
61 |
91 |
93 |
WPA3-SAE |
48 |
62 |
90 |
93 |
Parent topic: Wi-Fi throughput
Mobile AP throughput#
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
47 |
44 |
63 |
61 |
WPA2-AES |
46 |
43 |
61 |
60 |
WPA3-SAE |
46 |
43 |
61 |
60 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
49 |
46 |
63 |
63 |
WPA2-AES |
48 |
45 |
61 |
61 |
WPA3-SAE |
48 |
45 |
61 |
61 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
55 |
51 |
74 |
74 |
WPA2-AES |
54 |
50 |
74 |
72 |
WPA3-SAE |
54 |
50 |
74 |
73 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
57 |
58 |
95 |
89 |
WPA2-AES |
55 |
56 |
96 |
84 |
WPA3-SAE |
55 |
56 |
96 |
84 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
Open Security |
61 |
58 |
97 |
96 |
WPA2-AES |
60 |
57 |
97 |
87 |
WPA3-SAE |
60 |
57 |
97 |
88 |
Parent topic: Wi-Fi throughput
Parent topic: IW610 release notes