Example Application

Example Application#

Explore ready-to-use demo applications included in the Robotics Edge Platform. These examples showcase key capabilities, such as robotic control and advanced perception, helping you accelerate development and evaluation.

Robot arm control#

Robotic ARM demonstrates robotic arm control using ROS 2 on NXP hardware. The demo application includes motion planning, trajectory execution, and integration with industrial protocols for collaborative robotics scenarios.

Visual SLAM#

Visual SLAM showcases visual simultaneous localization and mapping (vSLAM) for autonomous navigation. The demo application uses camera input and ROS 2 nodes to build real-time maps and estimate robot position in dynamic environments.