Yocto layers overview#
The Robotics Edge Platform consists of multiple Yocto meta-layers that work together to provide ROS 2 support on NXP i.MX processors. These layers are organized in a hierarchical structure to separate concerns and enable modular development.
Layer architecture#

Layer descriptions#
Repository |
Description |
|---|---|
Application ROS2 node layer |
|
Optimization on top of NXP Linux and RTEdge |
|
Extend ROS support for NXP Edge processors |
meta-ros2-nxp#
Purpose: Core ROS 2 integration layer for Robotics Edge Platform
Key Features:
Extends ROS 2 support specifically for Robotics Edge processes (i.MX 8M Plus, i.MX 95, and so on)
Provides NXP-specific ROS 2 configurations and optimizations
Integrates with the hardware acceleration features provided by NXP
Includes machine-specific configurations for different i.MX platforms
Manages dependencies between ROS 2 and NXP BSP components
Dependencies:
Built on top of standard Yocto/OpenEmbedded layers
Integrates with meta-ros (ROS 2 Yocto layer)
meta-ros2-bsp#
Purpose: Board Support Package optimizations for ROS 2 on NXP platforms
Key features:
Hardware-specific optimizations for NXP i.MX processors
Integration with NXP Linux BSP and Real-Time Edge
Performance tuning for robotics workloads
Device drivers and kernel configurations optimized for ROS 2
Support for hardware acceleration (GPU, NPU, VPU)
Real-time kernel patches and configurations
Dependencies:
Requires meta-real-time-edge, meta-nxp-connectivity
Requires meta-imx
meta-robotics-edge#
Purpose: Application layer containing ROS 2 nodes and robotics applications
Key features:
Pre-built ROS 2 application packages and demos
Example robotics applications (for example, RoArm-M3 control)
MoveIt integration and servo control packages
Custom ROS 2 message definitions
Application-specific launch files and configurations
Integration examples for common robotics hardware
Demo applications showcasing NXP platform capabilities
Dependencies:
Built on top of meta-ros2-bsp and meta-ros2-nxp layers
Contains application-level ROS 2 packages
Includes third-party robotics software integrations
Layer hierarchy#
The layers follow a bottom-up dependency structure:
┌─────────────────────────────────┐
│ meta-robotics-edge │ ← Application Layer
│ (ROS 2 Applications & Demos) │
└─────────────────────────────────┘
↓
┌─────────────────────────────────┐
│ meta-ros2-bsp │ ← BSP Optimization Layer
│ (Hardware Optimizations) │
└─────────────────────────────────┘
↓
┌─────────────────────────────────┐
│ meta-ros2-nxp │ ← Core ROS 2 Integration
│ (NXP ROS 2 Extensions) │
└─────────────────────────────────┘
↓
┌─────────────────────────────────┐
│ NXP BSP + meta-ros layers │ ← Foundation Layers
└─────────────────────────────────┘