![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
#include "pin_mux.h"#include "clock_config.h"#include "board.h"#include "fsl_debug_console.h"#include "fsl_irqsteer.h"#include "Driver_I2C.h"#include "issdk_hal.h"#include "mpl3115_drv.h"
Go to the source code of this file.
Macros | |
| #define | FIFO_WMRK_SIZE (8) /* Buffer 8 Samples. */ |
| #define | MPL3115_DATA_SIZE (5) /* 3 byte Pressure/Altitude and 2 byte Temperature. */ |
| #define | MPL3115_SAMPLING_EXPONENT (0) /* 1 second. */ |
Functions | |
| int | main (void) |
| Main function. More... | |
Variables | |
| const registerwritelist_t | cMpl3115ConfigFIFO [] |
| Register settings for FIFO (buffered) mode @ default 1 sample per second. More... | |
| const registerreadlist_t | cMpl3115Status [] = {{.readFrom = MPL3115_STATUS, .numBytes = 1}, __END_READ_DATA__} |
| Address of Status Register. More... | |
| const registerreadlist_t | cMpl3115OutputFIFO [] |
| Address and size of Pressure+Temperature Data in FIFO Mode. More... | |
| #define FIFO_WMRK_SIZE (8) /* Buffer 8 Samples. */ |
Definition at line 33 of file mpl3115_fifo.c.
Referenced by main().
Definition at line 34 of file mpl3115_fifo.c.
Referenced by main().
| #define MPL3115_SAMPLING_EXPONENT (0) /* 1 second. */ |
In MPL3115 the Auto Acquisition Time Step (ODR) can be set only in powers of 2 (i.e. 2^x, where x is the SAMPLING_EXPONENT). This gives a range of 1 second to 2^15 seconds (9 hours).
Definition at line 38 of file mpl3115_fifo.c.
| int main | ( | void | ) |
Main function.
Initialize the I2C driver.
Set the I2C Power mode.
Set the I2C bus speed.
Initialize MPL3115 sensor driver.
Configure the MPL3115 sensor.
Wait for data ready from the MPL3115.
Read new raw sensor data from the MPL3115.
Process all samples and convert the raw sensor data.
Definition at line 70 of file mpl3115_fifo.c.
References ASK_USER_TO_RESUME, BOARD_BootClockRUN, BOARD_InitDebugConsole(), BOARD_InitPins(), data, FIFO_WMRK_SIZE, I2C_S_DEVICE_INDEX, I2C_S_DRIVER, I2C_S_SIGNAL_EVENT, I2Cdrv, int32_t(), MPL3115_DATA_SIZE, MPL3115_F_STATUS_F_WMKF_FLAG_MASK, MPL3115_I2C_ADDR, MPL3115_I2C_Configure(), MPL3115_I2C_Initialize(), MPL3115_I2C_ReadData(), MPL3115_PRESSURE_CONV_FACTOR, MPL3115_TEMPERATURE_CONV_FACTOR, MPL3115_WHOAMI_VALUE, mpl3115_pressuredata_t::pressure, rawData, SENSOR_ERROR_NONE, status, and mpl3115_pressuredata_t::temperature.

| const registerwritelist_t cMpl3115ConfigFIFO[] |
Register settings for FIFO (buffered) mode @ default 1 sample per second.
Definition at line 44 of file mpl3115_fifo.c.
| const registerreadlist_t cMpl3115OutputFIFO[] |
Address and size of Pressure+Temperature Data in FIFO Mode.
Definition at line 61 of file mpl3115_fifo.c.
| const registerreadlist_t cMpl3115Status[] = {{.readFrom = MPL3115_STATUS, .numBytes = 1}, __END_READ_DATA__} |
Address of Status Register.
Definition at line 58 of file mpl3115_fifo.c.