Overview#
The i.MX 95 EVK (IMX95LPD5EVK-19) board is a platform designed to show the most commonly used features of the i.MX 95 automotive applications processor. It is an entry-level development board, which helps developers to get familiar with the processor before investing a large amount of resources in more specific designs. The i.MX 95 device on the board comes in a compact 19 x 19 mm package.
Hardware#
The board includes the following hardware:
i.MX 95 automotive applications processor
The processor integrates up to six Arm Cortex-A55 cores, and supports functional safety with built-in Arm Cortex-M33 and Cortex-M7 cores
DRAM memory: 128-Gbit LPDDR5 DRAM
eMMC: 64 GB Micron eMMC
SPI NOR flash memory: 1 Gbit octal flash memory
USB interface: Two USB ports: Type-A and Type-C
Audio codec interface
One audio codec WM8962BECSN/R with one TX and RX lane
One 3.5 mm 4-pole CTIA standard audio jack
One 4-pin connector to connect a speaker
Ethernet interface
ENET2 controller
Connects to a 60-pin Ethernet connector
Supports Ethernet PHY expansion cards that can be configured to operate at 100 Mbit/s or 1000 Mbit/s
ENET1 controller
Supports 100 Mbit/s or 1000 Mbit/s RGMII Ethernet with one RJ45 connector connected with an external PHY, RTL8211
10 Gbit Ethernet controller
Supports XFI and USXGMII interfaces with one 10 Gbit RJ45 ICM connected with an external PHY, Marvell AQR113C
M.2 interface: One Wi-Fi/Bluetooth Murata Type-2EL module based on NXP AW693 chip supporting 2x2 Wi-Fi 6 and Bluetooth 5.2
MIPI CSI interface: Connects to one 36-pin mini-SAS connector using x4 lane configuration
MIPI CSIDSI interface: Connects to one 36-pin miniSAS connector using an x4 lane configuration
LVDS interface: two mini-SAS connectors each with x4-lane configuration
CAN interface: Two 4-pin CAN headers for external connection
SD card interface: one 4-bit SD3.0 microSD card
I2C interface: I2C1 to I2C7 controllers
FT4232H I2C interface: PCT2075 temperature sensor and current monitoring devices
DMIC interface: two digital microphones (DMIC) providing a single-bit PDM output
ADC interface: two 4-channel ADC header
Audio board interface
Supports PCIe x4 slot for Quantum board connection
Supports PCIe x8 slot for Audio I/O board connection
Debug interface
One USB-to-UART/MPSSE device, FT4232H
One USB 2.0 Type-C connector (J31) for FT4232H provides quad serial ports