Overview#
The i.MX 95 EVK (IMX95LP4XEVK-15) board is a platform designed to showcase the most commonly used features of the i.MX 95 applications processor. It is an entry-level development board, which helps developers to get familiar with the processor before investing a large amount of resources in more specific designs. The i.MX 95 device on the board comes in a compact 15 x 15 mm package.
Hardware#
The board includes the following hardware:
i.MX 95 applications processor
The processor integrates up to six Arm Cortex-A55 cores, and supports functional safety with built-in Arm Cortex-M33 and Cortex-M7 cores.
DRAM memory: 8 Gbit LPDDR4x DRAM
eMMC: 64 GB Micron eMMC
USB interface: Two USB ports: Type-A and Type-C
Audio codec interface
One audio codec WM8962B
One 3.5 mm 4-pole CTIA standard audio jack
One 4-pin connector to connect a speaker
Ethernet interface
ENET1 controller
Supports 100 Mbit/s or 1000 Mbit/s RGMII Ethernet with one RJ45 connector connected with an external PHY, RTL8211
ENET2 controller
Supports 100 Mbit/s or 1000 Mbit/s RGMII Ethernet with one RJ45 connector connected with an external PHY, RTL8211
M.2 interface: One Wi-Fi/Bluetooth Murata Type-2EL module based on NXP AW612 chip supporting 1x1 Wi-Fi 6 and Bluetooth 5.3
MIPI CSI interface: Connects to one 22-pin or 36-pin miniSAS connector using x4 lane configuration
MIPI DSICSI interface: Connects to one 36-pin miniSAS connector using x4 lane configuration
LVDS interface: two mini-SAS connectors each with x4-lane configuration
CAN interface: One 4-pin CAN headers for external connection
SD card interface: one 4-bit SD3.0 microSD card
I2C interface: I2C1 to I2C6 controllers
FT4232H I2C interface: PCT2075 temperature sensor and current monitoring devices
ADC interface: two 4-channel ADC header
Debug interface
One USB-to-UART/MPSSE device, FT4232H
One USB 2.0 Type-C connector (J31) for FT4232H provides quad serial ports